Microchip® Advanced Software Framework

thirdparty/lwip/lwip-1.4.1-dev/src/core/init.c File Reference

Modules initialization.

#include "lwip/opt.h"
#include "lwip/init.h"
#include "lwip/stats.h"
#include "lwip/sys.h"
#include "lwip/mem.h"
#include "lwip/memp.h"
#include "lwip/pbuf.h"
#include "lwip/netif.h"
#include "lwip/sockets.h"
#include "lwip/ip.h"
#include "lwip/raw.h"
#include "lwip/udp.h"
#include "lwip/tcp_impl.h"
#include "lwip/snmp_msg.h"
#include "lwip/autoip.h"
#include "lwip/igmp.h"
#include "lwip/dns.h"
#include "lwip/timers.h"
#include "netif/etharp.h"
#include "lwip/ip6.h"
#include "lwip/nd6.h"
#include "lwip/mld6.h"
#include "lwip/api.h"
#include "netif/ppp/ppp_impl.h"

Macros

#define LWIP_DISABLE_MEMP_SANITY_CHECKS   0
 
#define LWIP_DISABLE_TCP_SANITY_CHECKS   0
 

Functions

void lwip_init (void)
 Perform Sanity check of user-configurable values, and initialize all modules. More...
 

#define LWIP_DISABLE_MEMP_SANITY_CHECKS   0
#define LWIP_DISABLE_TCP_SANITY_CHECKS   0

void lwip_init ( void  )

Perform Sanity check of user-configurable values, and initialize all modules.

References autoip_init, dns_init(), etharp_init, ip6_init, ip_init, mem_init, memp_init(), mld6_init, nd6_init, netif_init(), pbuf_init, raw_init, stats_init(), sys_init(), sys_timeouts_init(), tcp_init(), and udp_init().

Referenced by tcpip_init().