Macros | |
#define | htonl(x) lwip_htonl(x) |
#define | htons(x) lwip_htons(x) |
#define | LWIP_MAKE_U16(a, b) ((a << 8) | b) |
#define | LWIP_MAX(x, y) (((x) > (y)) ? (x) : (y)) |
#define | LWIP_MIN(x, y) (((x) < (y)) ? (x) : (y)) |
#define | LWIP_PLATFORM_BYTESWAP 0 |
#define | ntohl(x) lwip_ntohl(x) |
#define | ntohs(x) lwip_ntohs(x) |
#define | NULL ((void *)0) |
#define | PP_HTONL(x) |
#define | PP_HTONS(x) ((((x) & 0xff) << 8) | (((x) & 0xff00) >> 8)) |
#define | PP_NTOHL(x) PP_HTONL(x) |
#define | PP_NTOHS(x) PP_HTONS(x) |
Functions | |
u32_t | lwip_htonl (u32_t x) |
Convert an u32_t from host- to network byte order. More... | |
u16_t | lwip_htons (u16_t x) |
These are reference implementations of the byte swapping functions. More... | |
u32_t | lwip_ntohl (u32_t x) |
Convert an u32_t from network- to host byte order. More... | |
u16_t | lwip_ntohs (u16_t x) |
Convert an u16_t from network- to host byte order. More... | |
#define htonl | ( | x | ) | lwip_htonl(x) |
Referenced by autoip_create_addr(), dhcp_create_msg(), dhcp_handle_ack(), dhcp_handle_offer(), dhcp_parse_reply(), ip6addr_aton(), ip6addr_ntoa_r(), ipaddr_aton(), iperf_tcp_client_task(), iperf_udp_recv(), iperf_udp_send(), netif_create_ip6_linklocal_address(), tcp_create_segment(), tcp_keepalive(), tcp_output_alloc_header(), tcp_output_segment(), tcp_rst_impl(), and tcp_send_empty_ack().
#define htons | ( | x | ) | lwip_htons(x) |
Referenced by dns_recv(), dns_send(), etharp_arp_input(), etharp_raw(), ethernet_input(), inet_cksum_pseudo_base(), inet_cksum_pseudo_partial_base(), ip6_reass(), ip_frag(), ip_reass(), lwip_getaddrinfo(), ping_prepare_echo(), ping_recv(), tcp_create_segment(), tcp_output_alloc_header(), tcp_output_segment(), tcp_rst_impl(), and wifi_cb().
#define LWIP_MAKE_U16 | ( | a, | |
b | |||
) | ((a << 8) | b) |
#define LWIP_MAX | ( | x, | |
y | |||
) | (((x) > (y)) ? (x) : (y)) |
Referenced by lwip_listen(), and tcp_write().
#define LWIP_MIN | ( | x, | |
y | |||
) | (((x) < (y)) ? (x) : (y)) |
#define LWIP_PLATFORM_BYTESWAP 0 |
#define ntohl | ( | x | ) | lwip_ntohl(x) |
Referenced by autoip_create_addr(), dhcp_decline(), dhcp_parse_reply(), dhcp_rebind(), dhcp_reboot(), dhcp_recv(), dhcp_renew(), dhcp_select(), dns_recv(), iperf_tcp_recv(), iperf_udp_recv(), iperf_udp_send(), tcp_enqueue_flags(), tcp_input(), tcp_output(), tcp_output_segment(), tcp_parseopt(), tcp_process(), tcp_receive(), tcp_rexmit(), tcp_rexmit_fast(), and tcp_write().
#define ntohs | ( | x | ) | lwip_ntohs(x) |
Referenced by ip6_reass(), ip_frag(), ip_input(), ip_reass(), ip_reass_chain_frag_into_datagram_and_validate(), tcp_input(), and udp_input().
#define NULL ((void *)0) |
#define PP_HTONL | ( | x | ) |
Referenced by dhcp_bind(), dhcp_create_msg(), netif_create_ip6_linklocal_address(), and netif_init().
#define PP_HTONS | ( | x | ) | ((((x) & 0xff) << 8) | (((x) & 0xff00) >> 8)) |
Referenced by dns_recv(), dns_send(), etharp_arp_input(), etharp_raw(), etharp_send_ip(), ethernet_input(), ethip6_send(), icmp_input(), ip_input(), and tcp_rst_impl().
#define PP_NTOHL | ( | x | ) | PP_HTONL(x) |
#define PP_NTOHS | ( | x | ) | PP_HTONS(x) |
Referenced by ip_reass().
Convert an u32_t from host- to network byte order.
n | u32_t in host byte order |
Referenced by ip4_addr_netmask_valid(), and lwip_ntohl().
These are reference implementations of the byte swapping functions.
Again with the aim of being simple, correct and fully portable. Byte swapping is the second thing you would want to optimize. You will need to port it to your architecture and in your cc.h:
#define LWIP_PLATFORM_BYTESWAP 1 #define LWIP_PLATFORM_HTONS(x) <your_htons> #define LWIP_PLATFORM_HTONL(x) <your_htonl>
Note ntohs() and ntohl() are merely references to the htonx counterparts. Convert an u16_t from host- to network byte order.
n | u16_t in host byte order |
Referenced by lwip_ntohs().
Convert an u32_t from network- to host byte order.
n | u32_t in network byte order |
References lwip_htonl().
Convert an u16_t from network- to host byte order.
n | u16_t in network byte order |
References lwip_htons().