Data Fields | |
struct params_dispatch | dispatch |
char * | pcSsid |
tuniM2MWifiAuth * | puniAuthInfo |
uint16 | u16Ch |
uint8 | u8SecType |
uint8 | u8SsidLen |
struct params_dispatch connect_params::dispatch |
Referenced by os_m2m_wifi_connect(), and os_m2m_wifi_connect_imp().
char* connect_params::pcSsid |
Referenced by os_m2m_wifi_connect(), and os_m2m_wifi_connect_imp().
tuniM2MWifiAuth* connect_params::puniAuthInfo |
Referenced by os_m2m_wifi_connect(), and os_m2m_wifi_connect_imp().
uint16 connect_params::u16Ch |
Referenced by os_m2m_wifi_connect(), and os_m2m_wifi_connect_imp().
uint8 connect_params::u8SecType |
Referenced by os_m2m_wifi_connect(), and os_m2m_wifi_connect_imp().
uint8 connect_params::u8SsidLen |
Referenced by os_m2m_wifi_connect(), and os_m2m_wifi_connect_imp().