SAM External Interrupt Driver Configuration Header.
Copyright (c) 2020 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | EXTINT_CLOCK_SELECTION EXTINT_CLK_GCLK |
Define which clock type is used to clock EIC peripheral: More... | |
#define | EXTINT_CLOCK_SOURCE GCLK_GENERATOR_0 |
Define which GCLK source is used when selecting EXTINT_CLK_GCLK type. More... | |
#define EXTINT_CLOCK_SELECTION EXTINT_CLK_GCLK |
Define which clock type is used to clock EIC peripheral:
- EXTINT_CLK_GCLK - EXTINT_CLK_ULP32K
EXTINT_CLK_ULP32K is available for SAM L21/C21.
#define EXTINT_CLOCK_SOURCE GCLK_GENERATOR_0 |
Define which GCLK source is used when selecting EXTINT_CLK_GCLK type.