Microchip® Advanced Software Framework

nm_bus_wrapper_samr30.c File Reference

This module contains NMC1000 bus wrapper APIs implementation.

Copyright (c) 2020-2021 Microchip Technology Inc. and its subsidiaries.

#include <stdio.h>
#include "bsp/include/nm_bsp.h"
#include "common/include/nm_common.h"
#include "bus_wrapper/include/nm_bus_wrapper.h"
#include "asf.h"
#include "conf_winc.h"

Macros

#define NM_BUS_MAX_TRX_SZ   256
 

Functions

sint8 nm_bus_deinit (void)
 De-initialize the bus wrapper. More...
 
sint8 nm_bus_init (void *pvinit)
 
sint8 nm_bus_ioctl (uint8 u8Cmd, void *pvParameter)
 
sint8 nm_bus_reinit (void *config)
 
sint8 nm_spi_rw (uint8 *pu8Mosi, uint8 *pu8Miso, uint16 u16Sz)
 

Variables

tstrNmBusCapabilities egstrNmBusCapabilities
 
struct spi_module master
 
struct spi_slave_inst slave_inst
 

#define NM_BUS_MAX_TRX_SZ   256

nm_bus_deinit ( void  )

De-initialize the bus wrapper.

Returns
ZERO in case of success and M2M_ERR_BUS_FAIL in case of failure

References port_config::direction, port_config::input_pull, M2M_SUCCESS, master, port_get_config_defaults(), PORT_PIN_DIR_INPUT, PORT_PIN_PULL_NONE, and spi_disable().

Referenced by nm_bus_iface_deinit().

sint8 nm_bus_reinit ( void *  config)

References M2M_SUCCESS.

tstrNmBusCapabilities egstrNmBusCapabilities
Initial value:
=
{
}
#define NM_BUS_MAX_TRX_SZ
Definition: nm_bus_wrapper_samr30.c:42

Referenced by nm_read_block(), and nm_write_block().

struct spi_module master
struct spi_slave_inst slave_inst

Referenced by nm_bus_init(), and nm_spi_rw().