aws_iot_config.h | MAIN configuration |
 aws_iot_error.h | Definition of error types for the SDK |
 aws_iot_json_utils.c | |
 aws_iot_json_utils.h | |
 aws_iot_log.h | Logging macros for the SDK |
 aws_iot_mqtt_embedded_client_wrapper.c | |
 aws_iot_mqtt_interface.h | Interface definition for MQTT client |
 aws_iot_shadow.c | |
 aws_iot_shadow_actions.c | |
 aws_iot_shadow_actions.h | |
 aws_iot_shadow_interface.h | Interface for thing shadow |
 aws_iot_shadow_json.c | |
 aws_iot_shadow_json.h | |
 aws_iot_shadow_json_data.h | This file is the interface for all the Shadow related JSON functions |
 aws_iot_shadow_key.h | |
 aws_iot_shadow_records.c | |
 aws_iot_shadow_records.h | |
 aws_iot_version.h | Constants defining the release version of the SDK |
 board.h | Standard board header file |
 board_init.c | SAM D21 Xplained Pro board initialization |
 clock.c | SAM D21/R21/DA/HA Clock Driver |
 clock.h | SAM Clock Driver |
 clock_config_check.h | SAM D21/R21/DA/HA Clock Driver |
 clock_feature.h | SAM Clock Driver |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | SAM D21 Xplained Pro board configuration |
 conf_clocks.h | SAM D21/R21 Clock configuration |
 conf_extint.h | SAM D21 External Interrupt Driver Configuration Header |
 conf_spi.h | SAM SPI configuration |
 conf_sw_timer.h | SAM D21 IoT SW Timer Configuration Header |
 conf_winc.h | WINC1500 configuration |
 delay.h | Common Delay Service |
 ecc_types.h | WINC Application Interface Internal Types |
 extint.c | SAM External Interrupt Driver |
 extint.h | SAM External Interrupt Driver |
 extint_callback.c | SAM External Interrupt Driver |
 extint_callback.h | SAM External Interrupt Driver |
 flexible_flash.c | WINC1500 SPI Flash |
 flexible_flash.h | WINC1500 SPI Flash |
 gclk.c | SAM D21/R21/DA/HA Generic Clock Driver |
 gclk.h | SAM Generic Clock Driver |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM0 |
 jsmn.c | Implementation of the JSMN (Jasmine) JSON parser |
 jsmn.h | Definition of the JSMN (Jasmine) JSON parser |
 m2m_ate_mode.c | WINC1500 Peripherials Application Interface |
 m2m_ate_mode.h | WINC ATE Test Driver Interface |
 m2m_crypto.c | WINC Crypto module |
 m2m_crypto.h | WINC Crypto Application Interface |
 m2m_hif.c | This module contains M2M host interface APIs implementation |
 m2m_hif.h | This module contains M2M host interface APIs implementation |
 m2m_ota.c | NMC1500 IoT OTA Interface |
 m2m_ota.h | WINC OTA Upgrade API Interface |
 m2m_periph.c | NMC1500 Peripherials Application Interface |
 m2m_periph.h | WINC Peripherals Application Interface |
 m2m_socket_host_if.h | BSD compatible socket interface internal types |
 m2m_ssl.c | This module contains M2M Wi-Fi SSL APIs implementation |
 m2m_ssl.h | WINC Application Interface Internal Types |
 m2m_types.h | WINC Application Interface Internal Types |
 m2m_wifi.c | This module contains M2M Wi-Fi APIs implementation |
 m2m_wifi.h | WINC WLAN Application Interface |
 main.h | MAIN configuration |
 main21.c | AWS RSA Example |
 MQTTClient.c | |
 MQTTClient.h | |
 MQTTConnect.h | |
 MQTTConnectClient.c | |
 MQTTDeserializePublish.c | |
 MQTTMessage.h | Definition of Messages for the MQTT Client |
 MQTTPacket.c | |
 MQTTPacket.h | |
 MQTTPublish.h | |
 MQTTReturnCodes.h | |
 MQTTSerializePublish.c | |
 MQTTSubscribe.h | |
 MQTTSubscribeClient.c | |
 MQTTUnsubscribe.h | |
 MQTTUnsubscribeClient.c | |
 mrecursion.h | Preprocessor macro recursion utils |
 mrepeat.h | Preprocessor macro repeating utils |
 network_interface.h | Network interface definition for MQTT client |
 network_winc1500tls_wrapper.c | Winc1500 TLS wrapper |
 nm_bsp.h | WINC BSP API Declarations |
 nm_bsp_internal.h | This module contains NMC1500 BSP APIs declarations |
 nm_bsp_samd21.c | This module contains SAMD21 BSP APIs implementation |
 nm_bsp_samd21.h | This module contains SAMD21 BSP APIs declarations |
 nm_bus_wrapper.h | This module contains NMC1000 bus wrapper APIs declarations |
 nm_bus_wrapper_samd21.c | This module contains NMC1000 bus wrapper APIs implementation |
 nm_common.c | This module contains common APIs declarations |
 nm_common.h | WINC Driver Common API Declarations |
 nm_debug.h | This module contains debug APIs declarations |
 nmasic.c | This module contains NMC1500 ASIC specific internal APIs |
 nmasic.h | This module contains NMC1500 ASIC specific internal APIs |
 nmbus.c | This module contains NMC1000 bus APIs implementation |
 nmbus.h | This module contains NMC1000 bus APIs implementation |
 nmdrv.c | This module contains NMC1000 M2M driver APIs implementation |
 nmdrv.h | This module contains NMC1500 M2M driver APIs declarations |
 nmi2c.c | This module contains NMC1000 I2C protocol bus APIs implementation |
 nmi2c.h | This module contains NMC1000 I2C protocol bus APIs implementation |
 nmspi.c | This module contains NMC1000 SPI protocol bus APIs implementation |
 nmspi.h | This module contains NMC1000 SPI protocol bus APIs implementation |
 nmuart.c | This module contains NMC1000 UART protocol bus APIs implementation |
 nmuart.h | This module contains NMC1000 UART protocol bus APIs implementation |
 parts.h | Atmel part identification macros |
 pinmux.c | SAM Pin Multiplexer Driver |
 pinmux.h | SAM Pin Multiplexer Driver |
 port.c | SAM GPIO Port Driver |
 port.h | SAM GPIO Port Driver |
 power.h | SAM Power related functionality |
 preprocessor.h | Preprocessor utils |
 programmer.h | WINC Peripherals Application Interface |
 programmer_apis.h | Programmer APIs |
 qs_lin.h | SAM USART LIN Quick Start |
 qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
 qs_port_basic.h | SAM GPIO Port Driver Quick Start |
 qs_spi_dma_use.h | SAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA |
 qs_spi_master_basic.h | SAM SPI Quick Start |
 qs_spi_master_callback.h | SAM SPI Quick Start |
 qs_spi_slave_basic.h | SAM SPI Quick Start |
 qs_spi_slave_callback.h | SAM SPI Quick Start |
 qs_tcc_basic.h | SAM TCC Driver Quick Start |
 qs_tcc_buffering.h | SAM TCC Driver Double Buffering Quick Start |
 qs_tcc_callback.h | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start |
 qs_tcc_dma.h | SAM TCC Driver Quick Start with DMA |
 qs_tcc_faultn.h | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Recoverable Fault) |
 qs_tcc_faultx.h | SAM TCC - Timer Counter for Control Applications Callback Driver Quick Start (with Non-Recoverable Fault) |
 qs_tcc_timer.h | SAM TCC - Timer Counter for Control Applications Driver Quick Start |
 qs_usart_basic_use.h | SAM USART Quick Start |
 qs_usart_callback.h | SAM USART Quick Start |
 qs_usart_dma_use.h | SAM Quick Start Guide for Using Usart driver with DMA |
 read.c | System-specific implementation of the _read function used by the standard library |
 reset.h | SAM Reset related functionality |
 samd21_xplained_pro.h | SAM D21 Xplained Pro board definition |
 sercom.c | SAM Serial Peripheral Interface Driver |
 sercom.h | SAM Serial Peripheral Interface Driver |
 sercom_interrupt.c | SAM Serial Peripheral Interface Driver |
 sercom_interrupt.h | SAM Serial Peripheral Interface Driver |
 sercom_pinout.h | SAM SERCOM Module Pinout Definitions |
 serial.h | Serial Mode management |
 socket.c | BSD compatible socket interface |
 socket.h | WINC BSD compatible Socket Interface |
 socket_internal.h | BSD compatible socket interface internal types |
 spi.c | SAM Serial Peripheral Interface Driver |
 spi.h | SAM Serial Peripheral Interface Driver |
 spi_flash.c | WINC1500 SPI Flash |
 spi_flash.h | WINC1500 SPI Flash |
 spi_flash_map.h | WINC1500 SPI Flash |
 spi_interrupt.c | SAM Serial Peripheral Interface Driver |
 spi_interrupt.h | SAM Serial Peripheral Interface Driver (Callback Mode) |
 StackTrace.h | |
 status_codes.h | Status code definitions |
 stdio_serial.h | Common Standard I/O Serial Management |
 stringz.h | Preprocessor stringizing utils |
 system.c | SAM System related functionality |
 system.h | SAM System related functionality |
 system_interrupt.c | SAM System Interrupt Driver |
 system_interrupt.h | SAM System Interrupt Driver |
 system_interrupt_features.h | SAM D21 System Interrupt Driver |
 systick_counter.c | ARM functions for busy-wait delay loops |
 systick_counter.h | ARM functions for busy-wait delay loops |
 tcc.c | SAM TCC - Timer Counter for Control Applications Driver |
 tcc.h | SAM TCC - Timer Counter for Control Applications Driver |
 tcc_callback.c | SAM TCC - Timer Counter for Control Applications Callback Driver |
 tcc_callback.h | SAM TCC - Timer Counter for Control Applications Callback Driver |
 timer.c | D21 implementation of the timer interface |
 timer_interface.h | Timer interface definition for MQTT client |
 timer_platform.h | D21 header file of the timer interface |
 tpaste.h | Preprocessor token pasting utils |
 usart.c | SAM SERCOM USART Driver |
 usart.h | SAM SERCOM USART Driver |
 usart_interrupt.c | SAM SERCOM USART Asynchronous Driver |
 usart_interrupt.h | SAM SERCOM USART Asynchronous Driver |
 usart_serial.h | USART Serial wrapper service for the SAM D/L/C/R devices |
 write.c | System-specific implementation of the _write function used by the standard library |