Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WINC1500 AWS RSA Example for SAMD21 XPlained Pro Documentation

Introduction

This example demonstrates the use of the Wi-Fi module with the SAMD21 Xplained Pro board to connect AWS using the RSA Security.
It uses the following hardware:

  • the SAMD21 Xplained Pro.
  • the WINC1500 on EXT1.

Main Files

  • main.c : Initialize the Wi-Fi module and connect to server using SSL.

Usage

  1. Configure below code in the config main.h for AP information to be connected.
    * #define MAIN_WLAN_SSID "DEMO_AP"
    * #define MAIN_WLAN_PSK "12345678"
    *
  2. Build the program and download it into the board.
  3. On the computer, open and configure a terminal application as the follows.
    * Baud Rate : 115200
    * Data : 8bit
    * Parity bit : none
    * Stop bit : 1bit
    * Flow control : none
    *
  4. Start the application.
    Warning
    * For using AWS connection, the AWS RSA certificate must be installed.
    * Download the RSA certificate using the firmware upgrade. (Refer to WINC1500 Software User Guide.)
    *

Compilation Information

This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers may or may not work.

Contact Information

For further information, visit Microchip.