APIs and data types for cryptographic algorithms.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | tstrDHPublicKey |
Diffie-Hellman Public Key Definition. More... | |
struct | tstrECPublicKey |
struct | tstrHash512Context |
struct | tstrHashContext |
struct | tstrHashInfo |
struct | tstrPublicKey |
Generic Public Key Structure. More... | |
struct | tstrRSAPublicKey |
RSA Public Key Definition. More... | |
struct | tstrShaHashContext |
Macros | |
#define | MD4_DIGEST_SIZE (16) |
#define | MD5_DIGEST_SIZE (16) |
#define | MD5_FINISH(ctxt, digest) MD5_Hash((ctxt), SHA_FLAGS_FINISH, NULL, 0, digest) |
#define | MD5_INIT(ctxt) MD5_Hash((ctxt), SHA_FLAGS_INIT, NULL, 0, NULL) |
#define | MD5_UPDATE(ctxt, data, dataLen) MD5_Hash((ctxt), SHA_FLAGS_UPDATE, (data), (dataLen), NULL) |
#define | SHA1_DIGEST_SIZE (20) |
#define | SHA1_FINISH(ctxt, digest) SHA1_Hash((ctxt), SHA_FLAGS_FINISH, NULL, 0, digest) |
#define | SHA1_INIT(ctxt) SHA1_Hash((ctxt), SHA_FLAGS_INIT, NULL, 0, NULL) |
#define | SHA1_UPDATE(ctxt, data, dataLen) SHA1_Hash((ctxt), SHA_FLAGS_UPDATE, (data), (dataLen), NULL) |
#define | SHA224_DIGEST_SIZE (28) |
#define | SHA256_DIGEST_SIZE (32) |
#define | SHA256_FINISH(ctxt, digest) SHA256_Hash((ctxt), SHA_FLAGS_FINISH, NULL, 0, digest) |
#define | SHA256_INIT(ctxt) SHA256_Hash((ctxt), SHA_FLAGS_INIT, NULL, 0, NULL) |
#define | SHA256_UPDATE(ctxt, data, dataLen) SHA256_Hash((ctxt), SHA_FLAGS_UPDATE, (data), (dataLen), NULL) |
#define | SHA384_DIGEST_SIZE (48) |
#define | SHA512_BLOCK_SIZE (128) |
#define | SHA512_DIGEST_SIZE (64) |
#define | SHA_BLOCK_SIZE (64) |
#define | SHA_FLAGS_FINISH 0x04 |
#define | SHA_FLAGS_FULL_HASH (SHA_FLAGS_INIT | SHA_FLAGS_UPDATE | SHA_FLAGS_FINISH) |
#define | SHA_FLAGS_INIT 0x01 |
#define | SHA_FLAGS_UPDATE 0x02 |
#define | SHA_MAX_DIGEST_SIZE SHA512_DIGEST_SIZE |
#define | SHA_ROTL(x, n) (SHA_SHL(x,n) | SHA_SHR(x , (32 - n))) |
#define | SHA_ROTL_64(high, low, n, high_o, low_o) |
#define | SHA_ROTR(x, n) (SHA_SHR(x,n) | SHA_SHL(x , (32 - n))) |
#define | SHA_ROTR_64(high, low, n, high_o, low_o) |
#define | SHA_SHL(x, n) ((x & 0xFFFFFFFF) << n) |
#define | SHA_SHL_64(high, low, n, high_o, low_o) |
#define | SHA_SHR(x, n) ((x & 0xFFFFFFFF) >> n) |
#define | SHA_SHR_64(high, low, n, high_o, low_o) |
Typedefs | |
typedef void(* | tpfHash )(tstrShaHashContext *pstrHashContext, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
typedef void(* | tpfHashProcessBlock )(uint32 *pu32HashState, const uint8 *pu8MessageBlock) |
typedef tstrShaHashContext | tstrMd5Context |
typedef tstrRSAPublicKey | tstrRSAPrivateKey |
typedef tstrShaHashContext | tstrSha1Context |
typedef tstrShaHashContext | tstrSha256Context |
Enumerations | |
enum | tenuHashAlg { HASH_ALG_NONE, HASH_ALG_MD5, HASH_ALG_SHA1, HASH_ALG_SHA224, HASH_ALG_SHA256, HASH_ALG_SHA384, HASH_ALG_SHA512, HASH_ALG_MAX } |
TLS Defined Hash Algorithms. More... | |
enum | tenuPubKeyAlg { PUBKEY_ALG_NONE, PUBKEY_ALG_RSA, PUBKEY_ALG_DH, PUBKEY_ALG_ECC } |
enum | tenuTlsSignAlg { TLS_SIG_ANON, TLS_SIG_ALG_RSA, TLS_SIG_ALG_DSA, TLS_SIG_ALG_ECDSA } |
TLS Defined Signature Algorithms. More... | |
Functions | |
void | hmac_md5 (uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Key, uint32 u32KeyLength, uint8 *pu8Digest) |
void | hmac_sha1 (uint8 *pu8Key, uint32 u32KeyLength, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | HMAC_SHA256 (uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Key, uint32 u32KeyLength, uint8 *pu8Digest) |
void | HMAC_Vector (tenuHashAlg enuHashAlg, uint8 *pu8Key, uint32 u32KeyLength, tstrBuffer *pstrInData, uint8 u8NumInputs, uint8 *pu8Out) |
void | MD4_Hash (uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | MD5_Hash (tstrShaHashContext *pstrSha1Context, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | MD5_HashSW (tstrHash512Context *pstrMD5Cxt, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA1_Hash (tstrShaHashContext *pstrSha1Context, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA1_HashSW (tstrHash512Context *pstrSha1Cxt, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA224_Hash (tstrShaHashContext *pstrSha1Context, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA224_HashSW (tstrHash512Context *pstrSha224Cxt, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA256_Hash (tstrShaHashContext *pstrSha1Context, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA256_HashSW (tstrHash512Context *pstrSha256Cxt, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA384_Hash (tstrShaHashContext *pstrSha1Context, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA512_Hash (tstrShaHashContext *pstrSha1Context, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest) |
void | SHA512_HashSW (tstrHash512Context *pstrSha512Cxt, uint8 u8Flags, uint8 *pu8Data, uint32 u32DataLength, uint8 *pu8Digest, uint8 u8IsSHA384) |
Variables | |
tstrHashInfo | eastrTlsHashes [HASH_ALG_MAX] |
#define MD4_DIGEST_SIZE (16) |
Referenced by MD4_Hash().
#define MD5_DIGEST_SIZE (16) |
Referenced by MD5_HashSW().
#define MD5_FINISH | ( | ctxt, | |
digest | |||
) | MD5_Hash((ctxt), SHA_FLAGS_FINISH, NULL, 0, digest) |
#define MD5_INIT | ( | ctxt | ) | MD5_Hash((ctxt), SHA_FLAGS_INIT, NULL, 0, NULL) |
#define MD5_UPDATE | ( | ctxt, | |
data, | |||
dataLen | |||
) | MD5_Hash((ctxt), SHA_FLAGS_UPDATE, (data), (dataLen), NULL) |
#define SHA1_DIGEST_SIZE (20) |
Referenced by SHA1_HashSW().
#define SHA1_FINISH | ( | ctxt, | |
digest | |||
) | SHA1_Hash((ctxt), SHA_FLAGS_FINISH, NULL, 0, digest) |
Referenced by Cert_DecodeX520Name().
#define SHA1_INIT | ( | ctxt | ) | SHA1_Hash((ctxt), SHA_FLAGS_INIT, NULL, 0, NULL) |
Referenced by Cert_DecodeX520Name().
#define SHA1_UPDATE | ( | ctxt, | |
data, | |||
dataLen | |||
) | SHA1_Hash((ctxt), SHA_FLAGS_UPDATE, (data), (dataLen), NULL) |
Referenced by Cert_DecodeX520Name().
#define SHA224_DIGEST_SIZE (28) |
Referenced by SHA224_HashSW().
#define SHA256_DIGEST_SIZE (32) |
Referenced by SHA256_HashSW().
#define SHA256_FINISH | ( | ctxt, | |
digest | |||
) | SHA256_Hash((ctxt), SHA_FLAGS_FINISH, NULL, 0, digest) |
#define SHA256_INIT | ( | ctxt | ) | SHA256_Hash((ctxt), SHA_FLAGS_INIT, NULL, 0, NULL) |
#define SHA256_UPDATE | ( | ctxt, | |
data, | |||
dataLen | |||
) | SHA256_Hash((ctxt), SHA_FLAGS_UPDATE, (data), (dataLen), NULL) |
#define SHA384_DIGEST_SIZE (48) |
Referenced by SHA512_HashSW().
#define SHA512_BLOCK_SIZE (128) |
Referenced by HMAC_Vector(), and SHA512_HashSW().
#define SHA512_DIGEST_SIZE (64) |
Referenced by SHA512_HashSW().
#define SHA_BLOCK_SIZE (64) |
Referenced by SHA1_HashSW(), SHA224_HashSW(), and SHA256_HashSW().
#define SHA_FLAGS_FINISH 0x04 |
Finalize the hashing and calculate the final result.
Referenced by Cert_ComputeTBSCertHash(), HMAC_Vector(), MD5_HashSW(), SHA1_HashSW(), SHA224_HashSW(), SHA256_HashSW(), and SHA512_HashSW().
#define SHA_FLAGS_FULL_HASH (SHA_FLAGS_INIT | SHA_FLAGS_UPDATE | SHA_FLAGS_FINISH) |
Perform Full hash operation with the DIGEST returned to the caller.
Referenced by HMAC_Vector().
#define SHA_FLAGS_INIT 0x01 |
A flag to tell the hash function to start hash from the initial state.
Referenced by Cert_ComputeTBSCertHash(), HMAC_Vector(), MD5_HashSW(), SHA1_HashSW(), SHA224_HashSW(), SHA256_HashSW(), and SHA512_HashSW().
#define SHA_FLAGS_UPDATE 0x02 |
Update the current hash with the given data.
Referenced by Cert_ComputeTBSCertHash(), HMAC_Vector(), MD5_HashSW(), SHA1_HashSW(), SHA224_HashSW(), SHA256_HashSW(), and SHA512_HashSW().
#define SHA_MAX_DIGEST_SIZE SHA512_DIGEST_SIZE |
Referenced by HMAC_Vector().
Referenced by SHA1ProcessBlock().
#define SHA_ROTL_64 | ( | high, | |
low, | |||
n, | |||
high_o, | |||
low_o | |||
) |
#define SHA_ROTR_64 | ( | high, | |
low, | |||
n, | |||
high_o, | |||
low_o | |||
) |
#define SHA_SHL | ( | x, | |
n | |||
) | ((x & 0xFFFFFFFF) << n) |
#define SHA_SHL_64 | ( | high, | |
low, | |||
n, | |||
high_o, | |||
low_o | |||
) |
#define SHA_SHR | ( | x, | |
n | |||
) | ((x & 0xFFFFFFFF) >> n) |
#define SHA_SHR_64 | ( | high, | |
low, | |||
n, | |||
high_o, | |||
low_o | |||
) |
tpfHash |
tpfHashProcessBlock |
typedef tstrRSAPublicKey tstrRSAPrivateKey |
enum tenuHashAlg |
TLS Defined Hash Algorithms.
Hash algorithms mapped to the IDs defined by the TLS protocol specifications. It is used in the signature_algorithms Hello Extension that must be included in the TLS.Handshake.ClientHello message starting from TLS 1.2.
Enumerator | |
---|---|
HASH_ALG_NONE | |
HASH_ALG_MD5 | |
HASH_ALG_SHA1 | |
HASH_ALG_SHA224 | |
HASH_ALG_SHA256 | |
HASH_ALG_SHA384 | |
HASH_ALG_SHA512 | |
HASH_ALG_MAX |
enum tenuPubKeyAlg |
enum tenuTlsSignAlg |
TLS Defined Signature Algorithms.
Public Key Signature algorithms mapped to the IDs defined by the TLS protocol specifications. It is used in the signature_algorithms Hello Extension that must be included in the TLS.Handshake.ClientHello message starting from TLS 1.2.
Enumerator | |
---|---|
TLS_SIG_ANON | |
TLS_SIG_ALG_RSA | |
TLS_SIG_ALG_DSA | |
TLS_SIG_ALG_ECDSA |
void hmac_md5 | ( | uint8 * | pu8Data, |
uint32 | u32DataLength, | ||
uint8 * | pu8Key, | ||
uint32 | u32KeyLength, | ||
uint8 * | pu8Digest | ||
) |
References HASH_ALG_MD5, HMAC_Vector(), tstrBuffer::pu8Data, and tstrBuffer::u16BufferSize.
void hmac_sha1 | ( | uint8 * | pu8Key, |
uint32 | u32KeyLength, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References HASH_ALG_SHA1, HMAC_Vector(), tstrBuffer::pu8Data, and tstrBuffer::u16BufferSize.
void HMAC_SHA256 | ( | uint8 * | pu8Data, |
uint32 | u32DataLength, | ||
uint8 * | pu8Key, | ||
uint32 | u32KeyLength, | ||
uint8 * | pu8Digest | ||
) |
References HASH_ALG_SHA256, HMAC_Vector(), tstrBuffer::pu8Data, and tstrBuffer::u16BufferSize.
void HMAC_Vector | ( | tenuHashAlg | enuHashAlg, |
uint8 * | pu8Key, | ||
uint32 | u32KeyLength, | ||
tstrBuffer * | pstrInData, | ||
uint8 | u8NumInputs, | ||
uint8 * | pu8Out | ||
) |
References tstrHashInfo::fpHash, HASH_ALG_MAX, HASH_ALG_NONE, M2M_MEMSET, NULL, SHA512_BLOCK_SIZE, SHA_FLAGS_FINISH, SHA_FLAGS_FULL_HASH, SHA_FLAGS_INIT, SHA_FLAGS_UPDATE, SHA_MAX_DIGEST_SIZE, tstrHashInfo::u16BlockSz, and tstrHashInfo::u16HashSz.
Referenced by hmac_md5(), hmac_sha1(), and HMAC_SHA256().
void MD5_Hash | ( | tstrShaHashContext * | pstrSha1Context, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References MD5_HASH_SW.
void MD5_HashSW | ( | tstrHash512Context * | pstrMD5Cxt, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References tstrHash512Context::au32HashState, BYTE_0, BYTE_1, BYTE_2, BYTE_3, tstrHash512Context::fpHash, M2M_MEMSET, MD5_DIGEST_SIZE, MD5ProcessBlock(), NULL, SHA256_MSG_LENGTH, SHA_FLAGS_FINISH, SHA_FLAGS_INIT, SHA_FLAGS_UPDATE, Sha_HashFinish(), Sha_HashUpdate(), tstrHash512Context::u32TotalLength, tstrHash512Context::u8BlockSize, and tstrHash512Context::u8DigestSize.
void SHA1_Hash | ( | tstrShaHashContext * | pstrSha1Context, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References SHA1_HASH_SW.
void SHA1_HashSW | ( | tstrHash512Context * | pstrSha1Cxt, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References tstrHash512Context::au32HashState, tstrHash512Context::fpHash, M2M_MEMSET, NULL, PUTU32, SHA1_DIGEST_SIZE, SHA1ProcessBlock(), SHA256_MSG_LENGTH, SHA_BLOCK_SIZE, SHA_FLAGS_FINISH, SHA_FLAGS_INIT, SHA_FLAGS_UPDATE, Sha_HashFinish(), Sha_HashUpdate(), tstrHash512Context::u32TotalLength, tstrHash512Context::u8BlockSize, and tstrHash512Context::u8DigestSize.
void SHA224_Hash | ( | tstrShaHashContext * | pstrSha1Context, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References SHA224_HASH_SW.
void SHA224_HashSW | ( | tstrHash512Context * | pstrSha224Cxt, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References tstrHash512Context::au32HashState, tstrHash512Context::fpHash, M2M_MEMSET, NULL, PUTU32, SHA224_DIGEST_SIZE, SHA256_MSG_LENGTH, SHA256ProcessBlock(), SHA_BLOCK_SIZE, SHA_FLAGS_FINISH, SHA_FLAGS_INIT, SHA_FLAGS_UPDATE, Sha_HashFinish(), Sha_HashUpdate(), tstrHash512Context::u32TotalLength, tstrHash512Context::u8BlockSize, and tstrHash512Context::u8DigestSize.
void SHA256_Hash | ( | tstrShaHashContext * | pstrSha1Context, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References SHA256_HASH_SW.
void SHA256_HashSW | ( | tstrHash512Context * | pstrSha256Cxt, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References tstrHash512Context::au32HashState, tstrHash512Context::fpHash, M2M_MEMSET, NULL, PUTU32, SHA256_DIGEST_SIZE, SHA256_MSG_LENGTH, SHA256ProcessBlock(), SHA_BLOCK_SIZE, SHA_FLAGS_FINISH, SHA_FLAGS_INIT, SHA_FLAGS_UPDATE, Sha_HashFinish(), Sha_HashUpdate(), tstrHash512Context::u32TotalLength, tstrHash512Context::u8BlockSize, and tstrHash512Context::u8DigestSize.
void SHA384_Hash | ( | tstrShaHashContext * | pstrSha1Context, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References SHA384_HASH_SW.
void SHA512_Hash | ( | tstrShaHashContext * | pstrSha1Context, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest | ||
) |
References SHA512_HASH_SW.
void SHA512_HashSW | ( | tstrHash512Context * | pstrSha512Cxt, |
uint8 | u8Flags, | ||
uint8 * | pu8Data, | ||
uint32 | u32DataLength, | ||
uint8 * | pu8Digest, | ||
uint8 | u8IsSHA384 | ||
) |
References tstrHash512Context::au32HashState, tstrHash512Context::fpHash, M2M_MEMSET, NULL, PUTU32, SHA384_DIGEST_SIZE, SHA512_BLOCK_SIZE, SHA512_DIGEST_SIZE, SHA512_MSG_LENGTH, SHA512ProcessBlock(), SHA_FLAGS_FINISH, SHA_FLAGS_INIT, SHA_FLAGS_UPDATE, Sha_HashFinish(), Sha_HashUpdate(), tstrHash512Context::u32TotalLength, tstrHash512Context::u8BlockSize, and tstrHash512Context::u8DigestSize.
tstrHashInfo eastrTlsHashes[HASH_ALG_MAX] |
Referenced by Cert_ComputeTBSCertHash().