#include <crypto.h>
Data Fields | |
uint32 | au32HashState [SHA256_DIGEST_SIZE/4] |
uint8 | au8CurrentBlock [SHA_BLOCK_SIZE] |
tpfHashProcessBlock | fpHash |
uint32 | u32TotalLength |
uint8 | u8BlockSize |
uint8 | u8DigestSize |
uint32 tstrHashContext::au32HashState[SHA256_DIGEST_SIZE/4] |
uint8 tstrHashContext::au8CurrentBlock[SHA_BLOCK_SIZE] |
tpfHashProcessBlock tstrHashContext::fpHash |
uint32 tstrHashContext::u32TotalLength |
uint8 tstrHashContext::u8BlockSize |
uint8 tstrHashContext::u8DigestSize |