Socket connect status.
Socket connect information is returned through this structure in response to an asynchronous call to the connect socket function or the secure socket function. This structure and the event SOCKET_MSG_CONNECT or SOCKET_MSG_SECURE are passed in parameters to the callback function. If the application receives this structure with a negative value in s8Error, the application should call close().
#include <socket.h>
Data Fields | |
sint8 | s8Error |
SOCKET | sock |
sint8 tstrSocketConnectMsg::s8Error |
Connect error code:
Referenced by http_client_socket_event_handler(), and m2m_ip_cb().
SOCKET tstrSocketConnectMsg::sock |
Socket ID referring to the socket passed to the connect or secure function call.
Referenced by m2m_ip_cb().