Introduction
This example demonstrates how to program the WINC1500 internal flash in order to update the firmware and root certificates.
It uses the following hardware:
- the SAM Xplained Pro.
- the WINC1500 on EXT1.
Main Files
- main.c : Initialize the WINC1500 and perform flash operation.
- Build the program and download it into the board.
- On the computer, open and configure a terminal application as following.
* Baud Rate : 115200
* Data : 8bit
* Parity bit : none
* Stop bit : 1bit
* Flow control : none
*
- Start the application.
- In the terminal window, the following text should appear:
* -- Image downloader example --
* -- SAMXXX_XPLAINED_PRO --
* -- Compiled: xxx xx xxxx xx:xx:xx --
*
* (APP)(INFO)Chip ID xxxxxx
* Flash ID xxxxxxxx
* (APP)(INFO)Flash Size x Mb
*
* >Start erasing...
* Done
*
main: programming firmware...
*
main: verifying firmware image from flash...
*
* All task completed successfully.
*
Compilation Information
This software was written for the GNU GCC compiler using Atmel Studio 6.2 Other compilers may or may not work.
Contact Information
For further information, visit Microchip.