Image Downloader Example.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include <string.h>
#include "spi_flash/include/spi_flash_map.h"
#include "programmer/programmer_apis.h"
#include "driver/include/m2m_wifi.h"
#include "stdio_serial.h"
#include "binaries/m2m_aio_3a0.h"
Macros | |
#define | STRING_EOL "\r\n" |
the firmware image to be updated. More... | |
#define | STRING_HEADER |
Functions | |
static sint8 | burn_firmware (void) |
Program firmware to WINC1500 memory. More... | |
static void | configure_console (void) |
Configure UART console. More... | |
static sint8 | dump_firmware_section (void) |
int | main (void) |
Main application function. More... | |
#define STRING_EOL "\r\n" |
the firmware image to be updated.
#define STRING_HEADER |
Referenced by main().
|
static |
Program firmware to WINC1500 memory.
References FLASH_SECTOR_SZ, M2M_ERR_FAIL, M2M_SUCCESS, programmer_write_firmware_image, winc_fw, and winc_fw_size.
Referenced by main().
|
static |
Configure UART console.
References uart_rs232_options::baudrate, CONF_UART, CONF_UART_BAUDRATE, CONF_UART_CHAR_LENGTH, CONF_UART_PARITY, CONF_UART_STOP_BITS, CONSOLE_UART_ID, stdio_serial_init(), and sysclk_enable_peripheral_clock().
Referenced by main().
|
static |
References FLASH_SECTOR_SZ, M2M_ERR_FAIL, M2M_SUCCESS, programmer_read_firmware_image, and winc_fw.
Referenced by main().
int main | ( | void | ) |
Main application function.
Application entry point.
References board_init(), burn_firmware(), configure_console(), dump_firmware_section(), M2M_SUCCESS, m2m_wifi_download_mode(), nm_bsp_init(), programmer_erase_all, STRING_HEADER, and sysclk_init().