Programmer APIs.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
#include "programmer/programmer.h"
#include "spi_flash/include/spi_flash_map.h"
Macros | |
#define | programmer_erase_all() programmer_erase(0, programmer_get_flash_size()) |
#define | programmer_erase_cert_image() programmer_erase(M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE) |
#define | programmer_read_cert_image(buff) programmer_read((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE) |
#define | programmer_read_firmware_image(buff, offSet, sz) programmer_read((uint8*)buff, offSet, sz) |
#define | programmer_write_cert_image(buff) programmer_write((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE) |
#define | programmer_write_firmware_image(buff, offSet, sz) programmer_write((uint8*)buff, offSet, sz) |
#define programmer_erase_all | ( | ) | programmer_erase(0, programmer_get_flash_size()) |
Referenced by main().
#define programmer_erase_cert_image | ( | ) | programmer_erase(M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE) |
#define programmer_read_cert_image | ( | buff | ) | programmer_read((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE) |
#define programmer_read_firmware_image | ( | buff, | |
offSet, | |||
sz | |||
) | programmer_read((uint8*)buff, offSet, sz) |
Referenced by dump_firmware_section().
#define programmer_write_cert_image | ( | buff | ) | programmer_write((uint8*)buff, M2M_TLS_FLASH_ROOTCERT_CACHE_OFFSET, M2M_TLS_FLASH_ROOTCERT_CACHE_SIZE) |
#define programmer_write_firmware_image | ( | buff, | |
offSet, | |||
sz | |||
) | programmer_write((uint8*)buff, offSet, sz) |
Referenced by burn_firmware().