Microchip® Advanced Software Framework

conf_extint.h File Reference

SAM D21 External Interrupt Driver Configuration Header.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define EXTINT_CLOCK_SELECTION   EXTINT_CLK_GCLK
 Define which clock type is used to clock EIC peripheral: More...
 
#define EXTINT_CLOCK_SOURCE   GCLK_GENERATOR_0
 Define which GCLK source is used when selecting EXTINT_CLK_GCLK type. More...
 

#define EXTINT_CLOCK_SELECTION   EXTINT_CLK_GCLK

Define which clock type is used to clock EIC peripheral:

- EXTINT_CLK_GCLK
- EXTINT_CLK_ULP32K

EXTINT_CLK_ULP32K is only available for SAM L21.

#define EXTINT_CLOCK_SOURCE   GCLK_GENERATOR_0

Define which GCLK source is used when selecting EXTINT_CLK_GCLK type.