Microchip® Advanced Software Framework

conf_winc.h File Reference

WINC1500 configuration.

Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.

#include "board.h"

Macros

#define CONF_WINC_DEBUG   (1)
 
#define CONF_WINC_PIN_CHIP_ENABLE   PIN_PA28
 
#define CONF_WINC_PIN_RESET   PIN_PA27
 
#define CONF_WINC_PIN_WAKE   PIN_PB08
 
#define CONF_WINC_PRINTF   printf
 
#define CONF_WINC_SPI_CLOCK   (12000000)
 SPI clock. More...
 
#define CONF_WINC_SPI_CS_PIN   PIN_PA14
 
#define CONF_WINC_SPI_INT_EIC   (9)
 
#define CONF_WINC_SPI_INT_MUX   MUX_PB09A_EIC_EXTINT9
 
#define CONF_WINC_SPI_INT_PIN   PIN_PB09A_EIC_EXTINT9
 SPI interrupt pin. More...
 
#define CONF_WINC_SPI_MISO   PIN_PA15
 
#define CONF_WINC_SPI_MODULE   SERCOM2
 SPI pin and instance settings. More...
 
#define CONF_WINC_SPI_MOSI   PIN_PA12
 
#define CONF_WINC_SPI_PINMUX_PAD0   PINMUX_PA12C_SERCOM2_PAD0 /* out */
 
#define CONF_WINC_SPI_PINMUX_PAD1   PINMUX_PA13C_SERCOM2_PAD1 /* sck */
 
#define CONF_WINC_SPI_PINMUX_PAD2   PINMUX_UNUSED /* cs driven from software */
 
#define CONF_WINC_SPI_PINMUX_PAD3   PINMUX_PA15C_SERCOM2_PAD3 /* in */
 
#define CONF_WINC_SPI_SCK   PIN_PA13
 
#define CONF_WINC_SPI_SERCOM_MUX   SPI_SIGNAL_MUX_SETTING_D
 
#define CONF_WINC_SPI_SS   PIN_PA14
 
#define CONF_WINC_USE_SPI   (1)
 

#define CONF_WINC_DEBUG   (1)
#define CONF_WINC_PIN_CHIP_ENABLE   PIN_PA28
#define CONF_WINC_PIN_RESET   PIN_PA27
#define CONF_WINC_PIN_WAKE   PIN_PB08

Referenced by init_chip_pins().

#define CONF_WINC_PRINTF   printf

Referenced by handle_start_connect().

#define CONF_WINC_SPI_CLOCK   (12000000)

SPI clock.

Referenced by nm_bus_init().

#define CONF_WINC_SPI_CS_PIN   PIN_PA14

Referenced by nm_bus_init().

#define CONF_WINC_SPI_INT_EIC   (9)
#define CONF_WINC_SPI_INT_MUX   MUX_PB09A_EIC_EXTINT9

Referenced by nm_bsp_register_isr().

#define CONF_WINC_SPI_INT_PIN   PIN_PB09A_EIC_EXTINT9

SPI interrupt pin.

Referenced by nm_bsp_deinit(), and nm_bsp_register_isr().

#define CONF_WINC_SPI_MISO   PIN_PA15

Referenced by nm_bus_deinit().

#define CONF_WINC_SPI_MODULE   SERCOM2

SPI pin and instance settings.

Referenced by nm_bus_init().

#define CONF_WINC_SPI_MOSI   PIN_PA12

Referenced by nm_bus_deinit().

#define CONF_WINC_SPI_PINMUX_PAD0   PINMUX_PA12C_SERCOM2_PAD0 /* out */

Referenced by nm_bus_init().

#define CONF_WINC_SPI_PINMUX_PAD1   PINMUX_PA13C_SERCOM2_PAD1 /* sck */

Referenced by nm_bus_init().

#define CONF_WINC_SPI_PINMUX_PAD2   PINMUX_UNUSED /* cs driven from software */

Referenced by nm_bus_init().

#define CONF_WINC_SPI_PINMUX_PAD3   PINMUX_PA15C_SERCOM2_PAD3 /* in */

Referenced by nm_bus_init().

#define CONF_WINC_SPI_SCK   PIN_PA13

Referenced by nm_bus_deinit().

#define CONF_WINC_SPI_SERCOM_MUX   SPI_SIGNAL_MUX_SETTING_D

Referenced by nm_bus_init().

#define CONF_WINC_SPI_SS   PIN_PA14

Referenced by nm_bus_deinit().

#define CONF_WINC_USE_SPI   (1)