Microchip® Advanced Software Framework

samd21j18a_samd21_xplained_pro Directory Reference

Files

file  conf_board.h
 SAM D21 Xplained Pro board configuration.
 
file  conf_clocks.h
 SAM D21/R21 Clock configuration.
 
file  conf_extint.h
 SAM D21 External Interrupt Driver Configuration Header.
 
file  conf_spi.h
 SAM SPI configuration.
 
file  conf_uart_serial.h
 SAMD21 USART configuration.
 
file  conf_winc.h
 WINC1500 configuration.
 
file  touch_config_samd.h
 This file contains the SAMD QTouch Library pin, register and sensors configuration options for Capacitive Touch acquisition using the PTC module.