M2M Provisioning Information obtained from the HTTP Provisioning server.
#include <m2m_types.h>
Data Fields | |
uint8 | au8Password [M2M_MAX_PSK_LEN] |
uint8 | au8SSID [M2M_MAX_SSID_LEN] |
uint8 | u8SecType |
uint8 | u8Status |
uint8 tstrM2MProvisionInfo::au8Password[M2M_MAX_PSK_LEN] |
Provisioned Password.
Referenced by m2m_wifi_state().
uint8 tstrM2MProvisionInfo::au8SSID[M2M_MAX_SSID_LEN] |
Provisioned SSID.
Referenced by m2m_wifi_state().
uint8 tstrM2MProvisionInfo::u8SecType |
Wifi Security type.
Referenced by m2m_wifi_state().
uint8 tstrM2MProvisionInfo::u8Status |
Provisioning status. It must be checked before reading the provisioning information. It may be
Referenced by m2m_wifi_state().