SW timer configuration structure.
Configuration struct for a SW timer instance. This structure should be initialized by the sw_timer_get_config_defaults function before being modified by the user application.
#include <sw_timer.h>
Data Fields | |
uint16_t | accuracy |
Accuracy of timer. More... | |
uint8_t | tcc_callback_channel |
Callback channel of TCC. More... | |
uint8_t | tcc_dev |
HW interface of TCC. More... | |
uint16_t sw_timer_config::accuracy |
Accuracy of timer.
If this value is increased, Timer can checks a long time. Unit is milliseconds
Referenced by sw_timer_get_config_defaults(), and sw_timer_init().
uint8_t sw_timer_config::tcc_callback_channel |
Callback channel of TCC.
Referenced by sw_timer_get_config_defaults(), and sw_timer_init().
uint8_t sw_timer_config::tcc_dev |
HW interface of TCC.
Referenced by sw_timer_get_config_defaults(), and sw_timer_init().