Macros | |
#define | BOOT_START 0x12345678UL |
#define | BOOT_SUCCESS 0x10add09eUL |
#define | BYTE_0(word) ((uint8)(((word) >> 0) & 0x000000FFUL)) |
#define | BYTE_1(word) ((uint8)(((word) >> 8) & 0x000000FFUL)) |
#define | BYTE_2(word) ((uint8)(((word) >> 16) & 0x000000FFUL)) |
#define | BYTE_3(word) ((uint8)(((word) >> 24) & 0x000000FFUL)) |
#define | DATA_PKT_OFFSET 4 |
#define | ERR_FIRMWARE_EXCEED_SIZE 0xE5UL |
#define | ERR_PREFIX_NMIS 0xE4UL |
#define | I2C_ERR_LARGE_ADDRESS 0xE1UL |
#define | I2C_ERR_OVER_SIZE 0xE3UL |
#define | I2C_ERR_TX_ABRT 0xE2UL |
#define | M2M_ACK ((sint8)-11) |
#define | M2M_ERR_BUS_FAIL ((sint8)-6) |
#define | M2M_ERR_FAIL ((sint8)-12) |
#define | M2M_ERR_FIRMWARE ((sint8)-8) |
#define | M2M_ERR_FIRMWARE_bURN ((sint8)-10) |
#define | M2M_ERR_FW_VER_MISMATCH ((sint8)-13) |
#define | M2M_ERR_INIT ((sint8)-5) |
#define | M2M_ERR_INVALID ((sint8)-16) |
#define | M2M_ERR_INVALID_ARG ((sint8)-15) |
#define | M2M_ERR_MEM_ALLOC ((sint8)-3) |
#define | M2M_ERR_RCV ((sint8)-2) |
#define | M2M_ERR_SCAN_IN_PROGRESS ((sint8)-14) |
#define | M2M_ERR_SEND ((sint8)-1) |
#define | M2M_ERR_TIME_OUT ((sint8)-4) |
#define | M2M_MAX(A, B) ((A) > (B) ? (A) : (B)) |
#define | M2M_NOT_YET ((sint8)-7) |
#define | M2M_SEL(x, m1, m2, m3) ((x>1)?((x>2)?(m3):(m2)):(m1)) |
#define | M2M_SPI_FAIL ((sint8)-9) |
#define | M2M_SUCCESS ((sint8)0) |
#define | M2M_TIME_OUT_DELAY 10000 |
#define | NBIT0 (0x00000001) |
#define | NBIT1 (0x00000002) |
#define | NBIT10 (0x00000400) |
#define | NBIT11 (0x00000800) |
#define | NBIT12 (0x00001000) |
#define | NBIT13 (0x00002000) |
#define | NBIT14 (0x00004000) |
#define | NBIT15 (0x00008000) |
#define | NBIT16 (0x00010000) |
#define | NBIT17 (0x00020000) |
#define | NBIT18 (0x00040000) |
#define | NBIT19 (0x00080000) |
#define | NBIT2 (0x00000004) |
#define | NBIT20 (0x00100000) |
#define | NBIT21 (0x00200000) |
#define | NBIT22 (0x00400000) |
#define | NBIT23 (0x00800000) |
#define | NBIT24 (0x01000000) |
#define | NBIT25 (0x02000000) |
#define | NBIT26 (0x04000000) |
#define | NBIT27 (0x08000000) |
#define | NBIT28 (0x10000000) |
#define | NBIT29 (0x20000000) |
#define | NBIT3 (0x00000008) |
#define | NBIT30 (0x40000000) |
#define | NBIT31 (0x80000000) |
#define | NBIT4 (0x00000010) |
#define | NBIT5 (0x00000020) |
#define | NBIT6 (0x00000040) |
#define | NBIT7 (0x00000080) |
#define | NBIT8 (0x00000100) |
#define | NBIT9 (0x00000200) |
#define | PROGRAM_START 0x26961735UL |
#define | WORD_ALIGN(val) (((val) & 0x03) ? ((val) + 4 - ((val) & 0x03)) : (val)) |
#define BOOT_START 0x12345678UL |
#define BOOT_SUCCESS 0x10add09eUL |
#define BYTE_0 | ( | word | ) | ((uint8)(((word) >> 0) & 0x000000FFUL)) |
Most significant byte of 32bit word (LE)
Referenced by m2m_wifi_cb().
#define BYTE_1 | ( | word | ) | ((uint8)(((word) >> 8) & 0x000000FFUL)) |
Second most significant byte of 32bit word (LE)
Referenced by m2m_wifi_cb().
#define BYTE_2 | ( | word | ) | ((uint8)(((word) >> 16) & 0x000000FFUL)) |
Third most significant byte of 32bit word (LE)
Referenced by m2m_wifi_cb().
#define BYTE_3 | ( | word | ) | ((uint8)(((word) >> 24) & 0x000000FFUL)) |
Least significant byte of 32bit word (LE)
Referenced by m2m_wifi_cb().
#define DATA_PKT_OFFSET 4 |
#define ERR_FIRMWARE_EXCEED_SIZE 0xE5UL |
Total size of firmware exceeds the max size 256k.
#define ERR_PREFIX_NMIS 0xE4UL |
Wrong first four bytes in flash NMIS.
#define I2C_ERR_LARGE_ADDRESS 0xE1UL |
The address exceeds the max addressing mode in I2C flash.
#define I2C_ERR_OVER_SIZE 0xE3UL |
#define I2C_ERR_TX_ABRT 0xE2UL |
NO ACK from slave.
#define M2M_ACK ((sint8)-11) |
#define M2M_ERR_BUS_FAIL ((sint8)-6) |
Referenced by hif_isr(), nm_spi_init(), nm_spi_read_block(), nm_spi_rw(), and nm_spi_write_block().
#define M2M_ERR_FAIL ((sint8)-12) |
Referenced by hif_receive(), hif_register_cb(), m2m_ota_host_file_get(), m2m_ota_host_file_read_spi(), m2m_ssl_retrieve_hash(), m2m_ssl_retrieve_next_for_verifying(), m2m_validate_ap_parameters(), m2m_validate_scan_options(), m2m_wifi_conf_auto_rate(), m2m_wifi_configure_sntp(), m2m_wifi_connect_prepare_msg(), m2m_wifi_enable_ap_ext(), m2m_wifi_init_hold(), m2m_wifi_init_start(), m2m_wifi_p2p(), m2m_wifi_prng_get_random_bytes(), m2m_wifi_send_crl(), m2m_wifi_set_cust_InfoElement(), m2m_wifi_set_gains(), m2m_wifi_set_scan_options(), m2m_wifi_set_scan_region(), m2m_wifi_set_stop_scan_on_first(), m2m_wifi_start_provision_mode_ext(), nm_get_firmware_full_info(), nm_get_ota_firmware_info(), spi_flash_write(), and spi_flexible_flash_find_section().
#define M2M_ERR_FIRMWARE ((sint8)-8) |
#define M2M_ERR_FIRMWARE_bURN ((sint8)-10) |
#define M2M_ERR_FW_VER_MISMATCH ((sint8)-13) |
Referenced by m2m_wifi_init_start(), nm_get_firmware_full_info(), nm_get_firmware_info(), and nm_get_ota_firmware_info().
#define M2M_ERR_INIT ((sint8)-5) |
Referenced by spi_flash_rdid(), wait_for_bootrom(), and wait_for_firmware_start().
#define M2M_ERR_INVALID ((sint8)-16) |
Referenced by m2m_ota_host_file_erase(), and nm_get_ota_firmware_info().
#define M2M_ERR_INVALID_ARG ((sint8)-15) |
Referenced by hexstr_2_bytes(), m2m_ota_host_file_read_hif(), m2m_ota_host_file_read_spi(), m2m_ping_req(), m2m_ssl_retrieve_hash(), m2m_ssl_retrieve_next_for_verifying(), m2m_wifi_1x_get_option(), m2m_wifi_1x_set_option(), m2m_wifi_connect_1x_mschap2(), m2m_wifi_connect_1x_tls(), m2m_wifi_connect_open(), m2m_wifi_connect_prepare_msg(), m2m_wifi_connect_psk(), m2m_wifi_connect_sc(), m2m_wifi_connect_wep(), m2m_wifi_delete_sc(), m2m_wifi_enable_roaming(), m2m_wifi_enable_XO_during_sleep(), m2m_wifi_request_scan(), m2m_wifi_request_scan_passive(), m2m_wifi_request_scan_ssid_list(), m2m_wifi_set_stop_scan_on_first(), nm_get_ota_firmware_info(), and spi_flexible_flash_find_section().
#define M2M_ERR_MEM_ALLOC ((sint8)-3) |
#define M2M_ERR_SCAN_IN_PROGRESS ((sint8)-14) |
Referenced by m2m_wifi_request_scan(), m2m_wifi_request_scan_passive(), and m2m_wifi_request_scan_ssid_list().
#define M2M_ERR_SEND ((sint8)-1) |
Referenced by hif_send().
#define M2M_ERR_TIME_OUT ((sint8)-4) |
Referenced by chip_wake().
#define M2M_MAX | ( | A, | |
B | |||
) | ((A) > (B) ? (A) : (B)) |
Maximum of two values
#define M2M_NOT_YET ((sint8)-7) |
#define M2M_SEL | ( | x, | |
m1, | |||
m2, | |||
m3 | |||
) | ((x>1)?((x>2)?(m3):(m2)):(m1)) |
Choose one of three values
#define M2M_SPI_FAIL ((sint8)-9) |
#define M2M_SUCCESS ((sint8)0) |
Referenced by chip_apply_conf(), chip_deinit(), chip_reset(), chip_reset_and_cpu_halt(), chip_sleep(), chip_wake(), enable_disable_ap_mode(), enable_interrupts(), hexstr_2_bytes(), hif_chip_sleep(), hif_chip_sleep_sc(), hif_chip_wake(), hif_deinit(), hif_handle_isr(), hif_init(), hif_isr(), hif_receive(), hif_register_cb(), hif_send(), hif_set_rx_done(), m2m_ip_cb(), m2m_ota_abort(), m2m_ota_cb(), m2m_ota_get_firmware_version(), m2m_ota_host_file_get(), m2m_ota_host_file_read_hif(), m2m_ota_host_file_read_spi(), m2m_ota_init(), m2m_ota_notif_check_for_update(), m2m_ota_notif_sched(), m2m_ota_notif_set_url(), m2m_ota_rollback(), m2m_ota_start_update(), m2m_ota_switch_firmware(), m2m_ssl_cb(), m2m_ssl_handshake_rsp(), m2m_ssl_init(), m2m_ssl_retrieve_hash(), m2m_ssl_retrieve_next_for_verifying(), m2m_ssl_send_certs_to_winc(), m2m_ssl_set_active_ciphersuites(), m2m_validate_ap_parameters(), m2m_validate_scan_options(), m2m_wifi_1x_get_option(), m2m_wifi_1x_set_option(), m2m_wifi_cb(), m2m_wifi_connect_1x_mschap2(), m2m_wifi_connect_1x_tls(), m2m_wifi_connect_open(), m2m_wifi_connect_prepare_msg(), m2m_wifi_connect_psk(), m2m_wifi_connect_wep(), m2m_wifi_deinit(), m2m_wifi_disable_ap(), m2m_wifi_download_mode(), m2m_wifi_enable_ap_ext(), m2m_wifi_enable_firmware_logs(), m2m_wifi_get_firmware_version(), m2m_wifi_get_mac_address(), m2m_wifi_get_otp_mac_address(), m2m_wifi_init(), m2m_wifi_init_hold(), m2m_wifi_init_start(), m2m_wifi_p2p(), m2m_wifi_p2p_disconnect(), m2m_wifi_reinit(), m2m_wifi_req_client_ctrl(), m2m_wifi_req_curr_rssi(), m2m_wifi_req_scan_result(), m2m_wifi_req_server_init(), m2m_wifi_request_scan(), m2m_wifi_request_scan_passive(), m2m_wifi_request_scan_ssid_list(), m2m_wifi_request_sleep(), m2m_wifi_set_battery_voltage(), m2m_wifi_set_gain_table_idx(), m2m_wifi_set_power_profile(), m2m_wifi_set_scan_options(), m2m_wifi_set_sleep_mode(), m2m_wifi_set_tx_power(), m2m_wifi_start_provision_mode_ext(), m2m_wifi_wps_disable(), main(), nm_bsp_deinit(), nm_bus_deinit(), nm_bus_iface_deinit(), nm_bus_iface_init(), nm_bus_iface_reconfigure(), nm_bus_init(), nm_bus_reset(), nm_drv_deinit(), nm_drv_init(), nm_drv_init_download_mode(), nm_drv_init_hold(), nm_drv_init_start(), nm_get_firmware_full_info(), nm_get_firmware_info(), nm_get_ota_firmware_info(), nm_read_block(), nm_spi_deinit(), nm_spi_init(), nm_spi_read_block(), nm_spi_rw(), nm_spi_write_block(), nm_write_block(), nmi_get_chipid(), nmi_get_mac_address(), nmi_get_otp_mac_address(), nmi_get_rfrevid(), Socket_ReadSocketData(), spi_cmd(), spi_cmd_rsp(), spi_data_read(), spi_data_rsp(), spi_data_write(), spi_flash_enable(), spi_flash_erase(), spi_flash_load_to_cortus_mem(), spi_flash_page_program(), spi_flash_pp(), spi_flash_rdid(), spi_flash_read(), spi_flash_read_internal(), spi_flash_read_status_reg(), spi_flash_sector_erase(), spi_flash_write(), spi_flash_write_disable(), spi_flash_write_enable(), spi_flexible_flash_find_section(), wait_for_bootrom(), and wait_for_firmware_start().
#define M2M_TIME_OUT_DELAY 10000 |
#define NBIT0 (0x00000001) |
Referenced by chip_sleep(), chip_wake(), and hif_isr().
#define NBIT1 (0x00000002) |
Referenced by chip_idle(), chip_sleep(), chip_wake(), hif_send(), and hif_set_rx_done().
#define NBIT10 (0x00000400) |
#define NBIT11 (0x00000800) |
#define NBIT12 (0x00001000) |
#define NBIT13 (0x00002000) |
#define NBIT14 (0x00004000) |
#define NBIT15 (0x00008000) |
#define NBIT16 (0x00010000) |
#define NBIT17 (0x00020000) |
#define NBIT18 (0x00040000) |
#define NBIT19 (0x00080000) |
#define NBIT2 (0x00000004) |
Referenced by chip_wake(), and hif_send().
#define NBIT20 (0x00100000) |
Referenced by wait_for_bootrom().
#define NBIT21 (0x00200000) |
#define NBIT22 (0x00400000) |
#define NBIT23 (0x00800000) |
#define NBIT24 (0x01000000) |
#define NBIT25 (0x02000000) |
#define NBIT26 (0x04000000) |
#define NBIT27 (0x08000000) |
#define NBIT28 (0x10000000) |
#define NBIT29 (0x20000000) |
#define NBIT3 (0x00000008) |
Referenced by hif_send().
#define NBIT30 (0x40000000) |
#define NBIT31 (0x80000000) |
#define NBIT4 (0x00000010) |
#define NBIT5 (0x00000020) |
#define NBIT6 (0x00000040) |
#define NBIT7 (0x00000080) |
Referenced by hif_send().
#define NBIT8 (0x00000100) |
#define NBIT9 (0x00000200) |
#define PROGRAM_START 0x26961735UL |
#define WORD_ALIGN | ( | val | ) | (((val) & 0x03) ? ((val) + 4 - ((val) & 0x03)) : (val)) |
Align to next multiple of 4