Lists the APIs for reading the version information of the WINC firmware.
Functions | |
NMI_API sint8 | m2m_ota_get_firmware_version (tstrM2mRev *pstrRev) |
Get the OTA Firmware version. More... | |
sint8 | m2m_wifi_get_firmware_version (tstrM2mRev *pstrRev) |
Get Firmware version info. More... | |
sint8 m2m_ota_get_firmware_version | ( | tstrM2mRev * | pstrRev | ) |
Get the OTA Firmware version.
Get OTA Firmware version info from the inactive partition, as defined in the structure tstrM2mRev.
[out] | pstrRev | Pointer to the structure tstrM2mRev that contains the firmware version parameters. |
References hif_chip_sleep(), hif_chip_wake(), M2M_SUCCESS, and nm_get_ota_firmware_info().
NMI_API m2m_wifi_get_firmware_version | ( | tstrM2mRev * | pstrRev | ) |
Get Firmware version info.
Get the Firmware version info from the active partition, as defined in the structure tstrM2mRev.
[out] | pstrRev | Pointer to the structure tstrM2mRev that contains the firmware version parameters. |
References hif_chip_sleep(), hif_chip_wake(), M2M_SUCCESS, and nm_get_firmware_full_info().