Microchip® Advanced Software Framework

main.h File Reference

MAIN configuration.

Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define MAIN_WLAN_802_1X_USR_NAME   "DEMO_USER"
 RADIUS user account name. More...
 
#define MAIN_WLAN_SSID   "WINC1500_ENTERPRISE"
 security information for Wi-Fi connection More...
 

Variables

const uint8_t certificate [839]
 
const uint8_t exponent [256]
 
const uint8_t modulus [256]
 

#define MAIN_WLAN_802_1X_USR_NAME   "DEMO_USER"

RADIUS user account name.

Referenced by main().

#define MAIN_WLAN_SSID   "WINC1500_ENTERPRISE"

security information for Wi-Fi connection

Destination SSID

Referenced by main().

const uint8_t certificate[839]

Referenced by main().

const uint8_t exponent[256]
Initial value:
= {
0x3B, 0x8A, 0x95, 0xE2, 0x44, 0x09, 0x2E, 0xCA, 0x0A, 0xED, 0x9A, 0x2C, 0x83, 0x94, 0x7A,
0xAB, 0x24, 0x91, 0x3A, 0x61, 0x50, 0xDC, 0x0F, 0xD2, 0x0E, 0x4B, 0x60, 0x2B, 0x2B, 0xBB,
0x84, 0xFB, 0x9C, 0xDC, 0xD6, 0x5D, 0x87, 0xD1, 0x75, 0x51, 0x3F, 0xD6, 0xD4, 0xAE, 0x25,
0x29, 0xF5, 0x0C, 0xFD, 0xFA, 0x96, 0xDE, 0xA7, 0xCB, 0xC3, 0x22, 0x34, 0x4F, 0x4B, 0x31,
0xF8, 0xD6, 0xB8, 0x3A, 0xB2, 0xE8, 0x3D, 0x17, 0x56, 0xF0, 0x53, 0xF1, 0xA8, 0x26, 0x3A,
0x3C, 0xB3, 0x33, 0xC6, 0x0A, 0x84, 0xF9, 0x01, 0xDD, 0x12, 0xC6, 0x97, 0x23, 0xAE, 0x7C,
0xEA, 0xA9, 0xE0, 0xA7, 0xA7, 0x2D, 0x23, 0x03, 0x2B, 0xE8, 0x78, 0x09, 0x56, 0xFE, 0xAD,
0x8D, 0x1A, 0x1C, 0x4B, 0x2A, 0x4A, 0x2E, 0x1C, 0x59, 0x9A, 0x2A, 0x61, 0xB1, 0x6F, 0xF4,
0x7F, 0x37, 0x0E, 0xC6, 0x81, 0x44, 0xFD, 0x21, 0xE5, 0xCE, 0xA9, 0x85, 0xDD, 0x43, 0xA9,
0xFA, 0x5D, 0x6E, 0x3A, 0xB2, 0xBA, 0xA8, 0xB1, 0x37, 0xC1, 0xDA, 0xCE, 0x07, 0xF0, 0x47,
0x38, 0x60, 0x81, 0x72, 0x4A, 0xEF, 0xAB, 0xD0, 0x3E, 0xE6, 0x52, 0xEA, 0x82, 0x3E, 0x31,
0x6E, 0x86, 0xF0, 0x18, 0xAA, 0x93, 0x99, 0x88, 0xD3, 0x9B, 0xD3, 0x69, 0x7C, 0x88, 0x4C,
0x21, 0x7D, 0xA5, 0x0D, 0x34, 0x3F, 0x08, 0xE1, 0xB5, 0x71, 0xBF, 0xA7, 0x52, 0xFE, 0xD8,
0x88, 0xA1, 0x82, 0xF7, 0x33, 0x4E, 0x99, 0xB6, 0x72, 0x10, 0x96, 0x05, 0x6B, 0x1B, 0xFF,
0x16, 0x91, 0x19, 0xA4, 0xBA, 0x8A, 0xF9, 0xC8, 0xA0, 0x2E, 0x2D, 0xA2, 0x0C, 0x35, 0xAE,
0xB4, 0x0D, 0x1A, 0x8F, 0x69, 0xDE, 0xAB, 0xE7, 0xA9, 0xBA, 0x67, 0xE7, 0x0C, 0x1E, 0xB3,
0x8E, 0x12, 0x68, 0x01, 0x21, 0x17, 0x16, 0x57, 0x89, 0x93, 0xE2, 0x6F, 0x9C, 0x2F, 0x03,
0x59,
}

Referenced by main().

const uint8_t modulus[256]
Initial value:
= {
0xC5, 0x6D, 0x87, 0x7A, 0x5B, 0xB8, 0x62, 0x94, 0xFF, 0x91, 0x67, 0x0F, 0xE3, 0x9F, 0x25,
0x91, 0xC4, 0x58, 0xD6, 0x9F, 0xF3, 0x1E, 0x12, 0x22, 0x74, 0x4D, 0xA4, 0x33, 0xB4, 0x2F,
0xD4, 0x28, 0x97, 0x14, 0x84, 0xEB, 0x8D, 0x05, 0xF5, 0xB3, 0x00, 0x53, 0x28, 0xE7, 0x17,
0x46, 0xC2, 0xB5, 0xA7, 0xA2, 0x7F, 0x06, 0x78, 0xC5, 0x88, 0x6C, 0xCA, 0x8A, 0x31, 0x85,
0x08, 0x49, 0x10, 0x6D, 0xC5, 0x85, 0x22, 0xB1, 0x85, 0xE8, 0x8A, 0xC5, 0x01, 0x05, 0x8F,
0xBE, 0x10, 0xEB, 0xF4, 0x02, 0x93, 0xE1, 0xC7, 0xC9, 0xDE, 0x3E, 0x03, 0x94, 0x0D, 0x38,
0x0F, 0x1C, 0xCF, 0x4E, 0x80, 0x43, 0x46, 0xAF, 0x20, 0x21, 0x35, 0x6C, 0xE0, 0x62, 0x49,
0xCC, 0x78, 0xC8, 0xC6, 0x83, 0x46, 0x5F, 0xDA, 0x62, 0x14, 0xA5, 0x44, 0xA1, 0x9C, 0xE3,
0x95, 0xC9, 0x4A, 0x32, 0x8A, 0x3E, 0xBE, 0xE1, 0xBE, 0x8B, 0xBB, 0x46, 0xFC, 0x77, 0xD0,
0xF2, 0x43, 0x37, 0xBB, 0x4F, 0x97, 0x5A, 0xA5, 0x89, 0x5D, 0x66, 0x7A, 0xAE, 0xF7, 0xC8,
0x07, 0xF9, 0xAB, 0x44, 0x27, 0xF9, 0x8B, 0x9A, 0x1C, 0x34, 0xD4, 0x70, 0x66, 0x1C, 0x2A,
0x03, 0x27, 0xC5, 0x3C, 0xB1, 0xB8, 0xEE, 0x91, 0xF2, 0xAF, 0xE5, 0x47, 0xDA, 0x28, 0xB3,
0x0F, 0xF9, 0x1C, 0xEF, 0xC3, 0xD0, 0x44, 0x61, 0x20, 0xE1, 0xE5, 0x83, 0x4A, 0x3A, 0xFF,
0x7F, 0x3C, 0x59, 0xD3, 0xCF, 0x71, 0x4C, 0xCD, 0x00, 0x70, 0x85, 0x6B, 0xAC, 0x9E, 0xE8,
0xAF, 0x62, 0xB1, 0x65, 0xEF, 0xF0, 0xFA, 0x48, 0x8E, 0xAA, 0x75, 0x47, 0x29, 0x67, 0x2E,
0x16, 0x04, 0x7F, 0x1C, 0x24, 0x2C, 0xF5, 0xE1, 0x8A, 0x4E, 0x27, 0xFB, 0x11, 0xF5, 0x90,
0xA4, 0xFD, 0x22, 0x1D, 0xD8, 0x1B, 0x43, 0x89, 0x0A, 0x76, 0xB8, 0x11, 0x90, 0x63, 0x6E,
0xFF,
}

Referenced by main().