WiFi Provisioning configuration.
Copyright (c) 2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | tstr1xAuthTLSCredentials |
struct | wifiProvisionParams |
Macros | |
#define | CERT_BUFFER_SIZE 1200 |
#define | HTTP_PORT 443 |
HTTP server defines. More... | |
#define | KEY_BUFFER_SIZE 1700 |
#define | POST_RESP "HTTP/1.1 201" |
#define | PRIVATE_KEY_MOD_EXP_SIZE 256 |
#define | PROV_WEB_PAGE_WEP_KEY_INDEX (1) |
#define | PROV_WLAN_AUTH M2M_WIFI_SEC_OPEN /* < Security manner */ |
#define | PROV_WLAN_CHANNEL (1) /* < Channel number */ |
#define | PROV_WLAN_SOFTAP_SSID "WINC1500_PROV_HTTP" /* < SSID */ |
Wi-Fi Settings. More... | |
#define | PROV_WLAN_SSID_MODE SSID_MODE_VISIBLE |
#define | RX_BUF_SZ SOCKET_BUFFER_MAX_LENGTH |
Enumerations | |
enum | enteprise_sec_method { TLS = 1, MSCHAPV2 } |
Functions | |
void | wifi_ap_connect (wifiProvisionParams *provParams) |
Wi-Fi Provisioning ap connect function. More... | |
void | wifi_ap_provision (wifiProvisionParams *provParams) |
Wi-Fi Provisioning main application function. More... | |
Variables | |
tstr1xAuthTLSCredentials | tlsCredentials |
#define CERT_BUFFER_SIZE 1200 |
Referenced by post_main_page().
#define HTTP_PORT 443 |
HTTP server defines.
Referenced by wifi_ap_provision().
#define KEY_BUFFER_SIZE 1700 |
Referenced by post_main_page().
#define POST_RESP "HTTP/1.1 201" |
Referenced by html_handler().
#define PRIVATE_KEY_MOD_EXP_SIZE 256 |
#define PROV_WEB_PAGE_WEP_KEY_INDEX (1) |
Referenced by wifi_ap_connect().
#define PROV_WLAN_AUTH M2M_WIFI_SEC_OPEN /* < Security manner */ |
Referenced by wifi_ap_provision().
#define PROV_WLAN_CHANNEL (1) /* < Channel number */ |
Referenced by wifi_ap_provision().
#define PROV_WLAN_SOFTAP_SSID "WINC1500_PROV_HTTP" /* < SSID */ |
Wi-Fi Settings.
Referenced by wifi_ap_provision().
#define PROV_WLAN_SSID_MODE SSID_MODE_VISIBLE |
#define RX_BUF_SZ SOCKET_BUFFER_MAX_LENGTH |
enum enteprise_sec_method |
void wifi_ap_connect | ( | wifiProvisionParams * | provParams | ) |
Wi-Fi Provisioning ap connect function.
This is a will connect to the AP with the credentials received in wifiProvisionParams The user is expected to perfom m2m_wifi_init() before calling this api.
References tstr1xAuthCredentials::au8Passwd, tstrM2MProvisionInfo::au8Password, tstrM2MProvisionInfo::au8SSID, tstr1xAuthCredentials::au8UserName, tstrM2mWifiWepParams::au8WepKey, tstrAuth1xMschap2::bPrependDomain, tstrAuth1xTls::bPrependDomain, tstrAuth1xMschap2::bUnencryptedUserName, tstrAuth1xTls::bUnencryptedUserName, tstrNetworkId::enuChannel, wifiProvisionParams::httpMsChapv2Params, wifiProvisionParams::httpProvParams, wifiProvisionParams::httpTLSParams, wifiProvisionParams::httpWepParams, m2m_strlen(), M2M_WIFI_CH_ALL, m2m_wifi_connect(), m2m_wifi_connect_1x_mschap2(), m2m_wifi_connect_1x_tls(), M2M_WIFI_SEC_802_1X, M2M_WIFI_SEC_OPEN, M2M_WIFI_SEC_WEP, M2M_WIFI_SEC_WPA_PSK, MSCHAPV2, NULL, PROV_WEB_PAGE_WEP_KEY_INDEX, tstrNetworkId::pu8Bssid, tstrAuth1xTls::pu8Certificate, tstrAuth1xMschap2::pu8Domain, tstrAuth1xTls::pu8Domain, tstrAuth1xMschap2::pu8Password, tstrAuth1xTls::pu8PrivateKey_Exp, tstrAuth1xTls::pu8PrivateKey_Mod, tstrNetworkId::pu8Ssid, tstrAuth1xMschap2::pu8UserName, tstrAuth1xTls::pu8UserName, wifiProvisionParams::sec_method, TLS, tstrAuth1xTls::u16CertificateLen, tstrAuth1xMschap2::u16PasswordLen, tstrAuth1xTls::u16PrivateKeyLen, tstrAuth1xMschap2::u16UserNameLen, tstrAuth1xTls::u16UserNameLen, tstrM2mWifiWepParams::u8KeyIndx, tstrM2mWifiWepParams::u8KeySz, tstrM2MProvisionInfo::u8SecType, tstrNetworkId::u8SsidLen, and WIFI_CRED_SAVE_ENCRYPTED.
Referenced by main().
void wifi_ap_provision | ( | wifiProvisionParams * | provParams | ) |
Wi-Fi Provisioning main application function.
This is a bocking function that wait for the user to connect to the PROV_WLAN_SOFTAP_SSID and provide the credentials in web page https://192.168.1.1/provisioning.html. The user is expected to close all the open socket and perofrm socketDeinit() and m2m_wifi_deinit before this function is called
References _htons, AF_INET, APP_PROV_AP_DISABLE, APP_PROV_DEINIT, APP_PROV_END, APP_PROV_IDLE, APP_PROV_START, APP_PROV_WINC_CONNECTED, tstrM2MAPConfig::au8DHCPServerIP, tstrM2MAPConfig::au8SSID, tstrM2MAPConfig::au8WepKey, bind(), close(), gu8AppStatus, HTTP_PORT, http_server_socket, M2M_SUCCESS, m2m_wifi_deinit(), m2m_wifi_disable_ap(), m2m_wifi_enable_ap(), m2m_wifi_handle_events(), m2m_wifi_init(), NULL, prov_socket_cb(), prov_wifi_cb(), PROV_WLAN_AUTH, PROV_WLAN_CHANNEL, PROV_WLAN_SOFTAP_SSID, registerSocketCallback(), in_addr::s_addr, sockaddr_in::sin_addr, sockaddr_in::sin_family, sockaddr_in::sin_port, SOCK_STREAM, socket(), SOCKET_FLAGS_SSL, socketDeinit(), socketInit(), tcp_client_socket, tstrM2MAPConfig::u8KeyIndx, tstrM2MAPConfig::u8KeySz, tstrM2MAPConfig::u8ListenChannel, and tstrM2MAPConfig::u8SecType.
Referenced by main().
tstr1xAuthTLSCredentials tlsCredentials |
Referenced by post_main_page().