Microchip® Advanced Software Framework

m2m_ble.h File Reference

WINC3400 BLE Application example code.

Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define M2M_DEVICE_NAME   "WINC3400_00:00"
 
#define MAC_ADDRESS   {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84}
 

Functions

void m2m_ble_api_write_func (uint8 *msg, uint32 len)
 
sint8 m2m_ble_event_get (at_ble_events_t *event, at_ble_event_parameter_t *params)
 
sint8 m2m_ble_init (void)
 
void m2m_ble_wifi_callback (uint8 u8MsgType, void *pvMsg)
 
sint8 m2m_ble_wifi_init (tstrWifiInitParam *param)
 

#define M2M_DEVICE_NAME   "WINC3400_00:00"

Referenced by app_wifi_init().

#define MAC_ADDRESS   {0xf8, 0xf0, 0x05, 0x45, 0xD4, 0x84}

Referenced by app_wifi_init().

void m2m_ble_api_write_func ( uint8 msg,
uint32  len 
)

References M2M_INFO, and m2m_wifi_ble_api_send().

Referenced by m2m_ble_init().

void m2m_ble_wifi_callback ( uint8  u8MsgType,
void *  pvMsg 
)