Microchip® Advanced Software Framework

_scanitem Struct Reference

Store the scan list and then later populate when creating the database.

#include <wifiprov_task.h>

Data Fields

uint8_t rssi
 
uint8_t sec_type
 
uint8_t ssid [MAX_WIPROVTASK_SSID_LENGTH]
 

uint8_t _scanitem::rssi
uint8_t _scanitem::sec_type
uint8_t _scanitem::ssid