Files | |
file | conf_board.h |
SAM D21 Xplained Pro board configuration. | |
file | conf_clocks.h |
SAM D21 Clock configuration. | |
file | conf_extint.h |
SAM D21 External Interrupt Driver Configuration Header. | |
file | conf_sio2host.h |
SAM D21 Serial Input & Output configuration. | |
file | conf_spi.h |
SAM D21 SPI configuration. | |
file | conf_winc.h |
SAM D21 WINC3400 configuration. | |