#include <wifi_prov.h>
Data Fields | |
uint8_t | passphrase [MAX_WIPROVTASK_PASS_LENGTH] |
uint8_t | passphrase_length |
uint8_t | sec_type |
uint8_t | ssid [MAX_WIPROVTASK_SSID_LENGTH] |
uint8_t | ssid_length |
uint8_t credentials::passphrase[MAX_WIPROVTASK_PASS_LENGTH] |
Referenced by ble_prov_get_credentials(), ble_prov_process_event(), init_credentials(), and update_credentials().
uint8_t credentials::passphrase_length |
Referenced by ble_prov_get_credentials(), ble_prov_process_event(), init_credentials(), and update_credentials().
uint8_t credentials::sec_type |
Referenced by ble_prov_get_credentials(), ble_prov_process_event(), init_credentials(), and update_credentials().
uint8_t credentials::ssid[MAX_WIPROVTASK_SSID_LENGTH] |
Referenced by ble_prov_get_credentials(), ble_prov_process_event(), init_credentials(), and update_credentials().
uint8_t credentials::ssid_length |
Referenced by ble_prov_get_credentials(), ble_prov_process_event(), init_credentials(), and update_credentials().