#include <gapc_task.h>
Data Fields | |
uint8_t | status |
Indication conveying the status of the transmit power set request. More... | |
uint8_t gapc_con_tx_pow_set_ind::status |
Indication conveying the status of the transmit power set request.
Referenced by at_ble_tx_power_set(), and gapc_con_tx_pow_set_ind_parser().