LLM LE Set Advertising Data Command parameters structure.
#include <ll_if.h>
Data Fields | |
uint8_t | adv_data_len |
Advertising data length. More... | |
struct adv_data | data |
Advertising data - maximum 31 bytes. More... | |
uint8_t llm_le_set_adv_data_cmd::adv_data_len |
Advertising data length.
struct adv_data llm_le_set_adv_data_cmd::data |
Advertising data - maximum 31 bytes.