LLM LE Set Advertising Parameters Command parameters structure.
#include <ll_if.h>
Data Fields | |
uint8_t | adv_chnl_map |
Advertising channel map. More... | |
uint8_t | adv_filt_policy |
Advertising filter policy. More... | |
uint16_t | adv_intv_max |
Maximum interval for advertising. More... | |
uint16_t | adv_intv_min |
Minimum interval for advertising. More... | |
uint8_t | adv_type |
Advertising type. More... | |
struct bd_addr | direct_addr |
Direct Bluetooth device address. More... | |
uint8_t | direct_addr_type |
Direct address type: public=0x00 /random = 0x01. More... | |
uint8_t | own_addr_type |
Own address type: public=0x00 /random = 0x01. More... | |
uint8_t llm_le_set_adv_param_cmd::adv_chnl_map |
Advertising channel map.
uint8_t llm_le_set_adv_param_cmd::adv_filt_policy |
Advertising filter policy.
uint16_t llm_le_set_adv_param_cmd::adv_intv_max |
Maximum interval for advertising.
uint16_t llm_le_set_adv_param_cmd::adv_intv_min |
Minimum interval for advertising.
uint8_t llm_le_set_adv_param_cmd::adv_type |
Advertising type.
struct bd_addr llm_le_set_adv_param_cmd::direct_addr |
Direct Bluetooth device address.
uint8_t llm_le_set_adv_param_cmd::direct_addr_type |
Direct address type: public=0x00 /random = 0x01.
uint8_t llm_le_set_adv_param_cmd::own_addr_type |
Own address type: public=0x00 /random = 0x01.