I2C master configuration parameters.
#include <m2m_periph.h>
Data Fields | |
uint8 | enuSclMuxOpt |
uint8 | enuSdaMuxOpt |
uint8 | u8ClkSpeedKHz |
uint8 tstrI2cMasterInitParam::enuSclMuxOpt |
SCL multiplexing option. Allowed value are defined in tenuI2cMasterSclMuxOpt
uint8 tstrI2cMasterInitParam::enuSdaMuxOpt |
SDA multiplexing option. Allowed value are defined in tenuI2cMasterSdaMuxOpt
uint8 tstrI2cMasterInitParam::u8ClkSpeedKHz |
I2C master clock speed in KHz.