Microchip® Advanced Software Framework

tstrM2MP2PConnect Struct Reference

This struct contains the Listen Channel for P2P connect.

#include <m2m_types.h>

Data Fields

uint8 __PAD24__ [3]
 
uint8 u8ListenChannel
 

uint8 tstrM2MP2PConnect::__PAD24__[3]

Padding bytes for forcing 4-byte alignment

uint8 tstrM2MP2PConnect::u8ListenChannel

P2P Listen Channel (1, 6 or 11)

Referenced by m2m_wifi_p2p().