Structure holding firmware version parameters and build date/time.
#include <nmdrv.h>
Data Fields | |
uint8 | BuildDate [sizeof(__DATE__)] |
uint8 | BuildTime [sizeof(__TIME__)] |
uint16 | u16FirmwareHifInfo |
uint8 | u8FirmwareMajor |
uint8 | u8FirmwareMinor |
uint8 | u8FirmwarePatch |
uint8 | u8FirmwareRsvd |
uint8 tstrM2mRev::BuildDate[sizeof(__DATE__)] |
Referenced by nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::BuildTime[sizeof(__TIME__)] |
Referenced by nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint16 tstrM2mRev::u16FirmwareHifInfo |
Referenced by m2m_ota_rollback(), m2m_ota_switch_firmware(), nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::u8FirmwareMajor |
Referenced by nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::u8FirmwareMinor |
Referenced by nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::u8FirmwarePatch |
Referenced by nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::u8FirmwareRsvd |