Microchip® Advanced Software Framework

tstrM2mWifiConnHdr Struct Reference

Wi-Fi Connect Request (new format) for use with M2M_WIFI_REQ_CONN. This structure is sent across the HIF along with the relevant auth details. One of: tstrM2mWifiPsk tstrM2mWifiWep tstrM2mWifi1xHdr If further authentication details need to be sent (such as client certificate for 1x TLS), they are sent with header tstrM2mWifiAuthInfoHdr in a preceding HIF message of type M2M_WIFI_IND_CONN_PARAM.

#include <m2m_types.h>

Data Fields

tstrM2mConnCredCmn strConnCredCmn
 
tstrM2mConnCredHdr strConnCredHdr
 

tstrM2mConnCredCmn tstrM2mWifiConnHdr::strConnCredCmn

Credentials common section, including auth type and SSID.

Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().

tstrM2mConnCredHdr tstrM2mWifiConnHdr::strConnCredHdr

Credentials header.

Referenced by legacy_connect_prepare_msg(), and m2m_wifi_connect_prepare_msg().