#include <m2m_socket_host_if.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint16 | u16Fail |
uint16 | u16Success |
uint32 | u32CmdPrivate |
uint32 | u32IPAddr |
uint32 | u32RTT |
uint8 | u8ErrorCode |
uint8 tstrPingReply::__PAD24__[3] |
uint16 tstrPingReply::u16Fail |
uint16 tstrPingReply::u16Success |
uint32 tstrPingReply::u32CmdPrivate |
Referenced by m2m_ip_cb().
uint32 tstrPingReply::u32IPAddr |
Referenced by m2m_ip_cb().
uint32 tstrPingReply::u32RTT |
Referenced by m2m_ip_cb().
uint8 tstrPingReply::u8ErrorCode |
Referenced by m2m_ip_cb().