Microchip® Advanced Software Framework

usart_spi_opt_t Struct Reference

#include <usart.h>

Data Fields

uint32_t baudrate
 
uint32_t channel_mode
 
uint32_t char_length
 
uint32_t spi_mode
 

uint32_t usart_spi_opt_t::baudrate

Referenced by usart_init_spi_master().

uint32_t usart_spi_opt_t::channel_mode
uint32_t usart_spi_opt_t::char_length
uint32_t usart_spi_opt_t::spi_mode