#include <platform.h>
Data Structures | |
struct | fw_version |
Data Fields | |
int(* | ble_write_cb )(uint8_t *, uint32_t) |
struct plf_params_t::fw_version | fw_ver |
uint32_t | mv |
void(* | plf_wait_cb )(void) |
int(* plf_params_t::ble_write_cb)(uint8_t *, uint32_t) |
Referenced by m2m_ble_init(), platform_init(), and platform_interface_send().
struct plf_params_t::fw_version plf_params_t::fw_ver |
Referenced by platform_init().
uint32_t plf_params_t::mv |
Referenced by platform_init().
void(* plf_params_t::plf_wait_cb)(void) |
Referenced by m2m_ble_init(), platform_cmd_cmpl_wait(), platform_event_wait(), and platform_init().