Data Structures | |
struct | str_watched_event |
Functions | |
void | event_init (void) |
void | event_post (uint16_t msg_id, uint16_t src_id, void *data) |
uint32_t | special_events_handler (uint16_t msg_id, uint16_t src_id, uint8_t *data) |
Variables | |
struct str_watched_event | watched_event |
void event_init | ( | void | ) |
References event_free(), event_pool, EVENT_POOL_DEPTH, and NULL.
Referenced by at_ble_init().
void event_post | ( | uint16_t | msg_id, |
uint16_t | src_id, | ||
void * | data | ||
) |
References event::data, event_free_list, event_pending_list, event::msg_id, event::next, NULL, platform_event_signal(), and event::src_id.
Referenced by at_ble_event_user_defined_post(), and platform_interface_callback().
uint32_t special_events_handler | ( | uint16_t | msg_id, |
uint16_t | src_id, | ||
uint8_t * | data | ||
) |
struct str_watched_event watched_event |
Referenced by interface_send_wait(), and special_events_handler().