Microchip® Advanced Software Framework

adv_element Struct Reference

advertisement data element

#include <ble_manager.h>

Data Fields

uint8_t * data
 advertisement data More...
 
uint8_t len
 length of the advertisement data More...
 
uint8_t type
 advertisement type More...
 

uint8_t* adv_element::data

advertisement data

uint8_t adv_element::len

length of the advertisement data

uint8_t adv_element::type

advertisement type