#include <device.h>
Data Fields | |
bool | addr_auto_gen |
uint8_t | ADVData [AT_BLE_ADV_MAX_SIZE] |
uint8_t | advLen |
uint16_t | appearance |
bool | at_addr_set |
at_ble_addr_t | at_dev_addr |
at_ble_handle_t | conn_handle |
at_ble_CSRK_t | csrk |
uint8_t | dev_name_write_perm |
at_ble_IRK_t | irk |
at_ble_LTK_t | ltk |
at_ble_addr_t | peer_addr |
uint8_t | privacy_flags |
uint16_t | renew_dur |
at_ble_dev_role | role |
at_ble_spcp_t | spcp_param |
uint8_t | SrData [AT_BLE_ADV_MAX_SIZE] |
uint8_t | srLen |
bool device_info::addr_auto_gen |
Referenced by at_ble_addr_set(), at_ble_adv_start(), at_ble_connect(), at_ble_init(), and at_ble_scan_start().
uint8_t device_info::ADVData[AT_BLE_ADV_MAX_SIZE] |
Referenced by at_ble_adv_data_set(), and at_ble_adv_start().
uint8_t device_info::advLen |
Referenced by at_ble_adv_data_set(), at_ble_adv_start(), and at_ble_init().
uint16_t device_info::appearance |
Referenced by at_ble_init(), at_ble_set_dev_config(), and at_ble_set_gap_deviceinfo().
bool device_info::at_addr_set |
Referenced by at_ble_addr_set(), and at_ble_init().
at_ble_addr_t device_info::at_dev_addr |
Referenced by at_ble_addr_set(), and at_ble_adv_start().
at_ble_handle_t device_info::conn_handle |
Referenced by at_ble_disconnect(), at_ble_init(), gapc_con_req_ind(), gapc_disconnect_ind(), and gapm_cmp_evt().
at_ble_CSRK_t device_info::csrk |
Referenced by at_ble_authenticate(), and gapc_key_exch().
uint8_t device_info::dev_name_write_perm |
Referenced by at_ble_init(), at_ble_set_dev_config(), and at_ble_set_gap_deviceinfo().
at_ble_IRK_t device_info::irk |
Referenced by at_ble_init(), at_ble_set_dev_config(), and at_ble_set_privacy_key().
at_ble_LTK_t device_info::ltk |
Referenced by at_ble_authenticate(), and gapc_key_exch().
at_ble_addr_t device_info::peer_addr |
Referenced by gapc_con_req_ind(), and gapm_cmp_evt().
uint8_t device_info::privacy_flags |
Referenced by at_ble_addr_set(), at_ble_init(), and at_ble_set_dev_config().
uint16_t device_info::renew_dur |
Referenced by at_ble_adv_start(), at_ble_connect(), at_ble_init(), at_ble_scan_start(), and at_ble_set_privacy_key().
at_ble_dev_role device_info::role |
Referenced by at_ble_authenticate(), at_ble_connect(), at_ble_init(), and handle_ble_event().
at_ble_spcp_t device_info::spcp_param |
Referenced by at_ble_init(), at_ble_set_dev_config(), and at_ble_set_gap_deviceinfo().
uint8_t device_info::SrData[AT_BLE_ADV_MAX_SIZE] |
Referenced by at_ble_adv_data_set(), and at_ble_adv_start().
uint8_t device_info::srLen |
Referenced by at_ble_adv_data_set(), at_ble_adv_start(), and at_ble_init().