Microchip® Advanced Software Framework

peers_info Struct Reference

#include <gapm_task.h>

Data Fields

uint8_t * pu8Addr
 BD_ADDR. More...
 
uint16_t u16ConHdl
 Connection Handle. More...
 
uint8_t u8AddrType
 Address Type. More...
 
uint8_t u8Connected
 Slave Connected Flag. More...
 

uint8_t* peers_info::pu8Addr

BD_ADDR.

uint16_t peers_info::u16ConHdl

Connection Handle.

uint8_t peers_info::u8AddrType

Address Type.

uint8_t peers_info::u8Connected

Slave Connected Flag.