This struct stores the Tx Power levels.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD24__ [3] |
uint8 | u8TxPwrLevel |
uint8 tstrM2mTxPwrLevel::__PAD24__[3] |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2mTxPwrLevel::u8TxPwrLevel |
Tx power level
Referenced by m2m_wifi_set_tx_power().