This module contains WINC3400 SPI protocol bus APIs implementation.
Copyright (c) 2017-2021 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
#include "bus_wrapper/include/nm_bus_wrapper.h"
#include "nmspi.h"
Variables | |
static const uint8 | crc7_syndrome_table [256] |
static uint8 | gu8Crc_off = 0 |
#define CMD_DMA_EXT_READ 0xc8 |
Referenced by nm_spi_read_block(), and spi_cmd().
#define CMD_DMA_EXT_WRITE 0xc7 |
Referenced by nm_spi_write_block(), and spi_cmd().
#define CMD_INTERNAL_READ 0xc4 |
Referenced by nm_spi_read_reg_with_ret(), and spi_cmd().
#define CMD_INTERNAL_WRITE 0xc3 |
Referenced by nm_spi_write_reg(), and spi_cmd().
#define CMD_RESET 0xcf |
Referenced by nm_spi_read_block(), nm_spi_read_reg_with_ret(), nm_spi_reset(), nm_spi_write_block(), nm_spi_write_reg(), and spi_cmd().
#define CMD_SINGLE_READ 0xca |
Referenced by nm_spi_read_reg_with_ret(), and spi_cmd().
#define CMD_SINGLE_WRITE 0xc9 |
Referenced by nm_spi_write_reg(), and spi_cmd().
#define DATA_PKT_SZ DATA_PKT_SZ_8K |
Referenced by spi_data_read(), spi_data_write(), and spi_init_pkt_sz().
#define DATA_PKT_SZ_1K 1024 |
#define DATA_PKT_SZ_256 256 |
#define DATA_PKT_SZ_4K (4 * 1024) |
#define DATA_PKT_SZ_512 512 |
#define DATA_PKT_SZ_8K (8 * 1024) |
#define N_FAIL -1 |
#define N_OK 0 |
#define N_RESET -2 |
#define N_RETRY -3 |
#define NMI_CHIPID (NMI_PERIPH_REG_BASE) |
#define NMI_INTR_ENABLE (NMI_INTR_REG_BASE) |
#define NMI_INTR_REG_BASE (NMI_PERIPH_REG_BASE+0xa00) |
#define NMI_PERIPH_REG_BASE 0x1000 |
#define NMI_PIN_MUX_0 (NMI_PERIPH_REG_BASE + 0x408) |
#define NMI_SPI_CTL (NMI_SPI_REG_BASE) |
#define NMI_SPI_INTR_CTL (NMI_SPI_REG_BASE+0x2c) |
#define NMI_SPI_MASTER_DMA_ADDR (NMI_SPI_REG_BASE+0x4) |
#define NMI_SPI_MASTER_DMA_COUNT (NMI_SPI_REG_BASE+0x8) |
#define NMI_SPI_PROTOCOL_CONFIG (NMI_SPI_REG_BASE+0x24) |
Referenced by nm_spi_init().
#define NMI_SPI_PROTOCOL_OFFSET (NMI_SPI_PROTOCOL_CONFIG-NMI_SPI_REG_BASE) |
#define NMI_SPI_REG_BASE 0xe800 |
#define NMI_SPI_SLAVE_DMA_ADDR (NMI_SPI_REG_BASE+0xc) |
#define NMI_SPI_SLAVE_DMA_COUNT (NMI_SPI_REG_BASE+0x10) |
#define NMI_SPI_TX_MODE (NMI_SPI_REG_BASE+0x20) |
#define SPI_BASE NMI_SPI_REG_BASE |
Referenced by spi_init_pkt_sz().
#define SPI_RESP_RETRY_COUNT (10) |
#define SPI_RETRY_COUNT (10) |
Referenced by nm_spi_read_block(), nm_spi_read_reg_with_ret(), nm_spi_write_block(), and nm_spi_write_reg().
References crc7_byte().
Referenced by spi_cmd().
References crc7_syndrome_table.
Referenced by crc7().
nm_spi_deinit | ( | void | ) |
DeInitialize the SPI.
References gu8Crc_off, and M2M_SUCCESS.
Referenced by nm_drv_deinit(), and nm_drv_init_start().
nm_spi_init | ( | void | ) |
Initialize the SPI.
DeInitialize the SPI.
configure protocol
make sure can read back chip id correctly
References gu8Crc_off, M2M_DBG, M2M_ERR, M2M_ERR_BUS_FAIL, M2M_SUCCESS, nm_spi_read_reg_with_ret(), nm_spi_write_reg(), NMI_SPI_PROTOCOL_CONFIG, and spi_init_pkt_sz().
Referenced by nm_drv_init_download_mode(), and nm_drv_init_hold().
Command
Data
References CMD_DMA_EXT_READ, CMD_RESET, M2M_ERR, N_FAIL, N_OK, nm_bsp_sleep(), spi_cmd(), spi_cmd_rsp(), spi_data_read(), and SPI_RETRY_COUNT.
Referenced by p_nm_read_block().
References nm_spi_read_reg_with_ret().
Referenced by nm_read_reg(), and spi_init_pkt_sz().
NMC1000 clockless registers.
References CMD_INTERNAL_READ, CMD_RESET, CMD_SINGLE_READ, M2M_ERR, N_FAIL, N_OK, nm_bsp_sleep(), spi_cmd(), spi_cmd_rsp(), spi_data_read(), and SPI_RETRY_COUNT.
Referenced by nm_read_reg_with_ret(), nm_spi_init(), and nm_spi_read_reg().
nm_spi_reset | ( | void | ) |
Reset the SPI.
References CMD_RESET, M2M_ERR, M2M_INFO, N_FAIL, N_OK, nmi_spi_writeread(), spi_cmd(), and spi_cmd_rsp().
Referenced by nm_bus_reset().
Command
Data
Data RESP
References CMD_DMA_EXT_WRITE, CMD_RESET, M2M_ERR, N_FAIL, N_OK, nm_bsp_sleep(), spi_cmd(), spi_cmd_rsp(), spi_data_rsp(), spi_data_write(), and SPI_RETRY_COUNT.
Referenced by p_nm_write_block().
NMC1000 clockless registers.
References CMD_INTERNAL_WRITE, CMD_RESET, CMD_SINGLE_WRITE, M2M_ERR, N_FAIL, N_OK, nm_bsp_sleep(), spi_cmd(), spi_cmd_rsp(), and SPI_RETRY_COUNT.
Referenced by nm_spi_init(), nm_write_reg(), and spi_init_pkt_sz().
References nm_spi_rw(), and NULL.
Referenced by spi_cmd_rsp(), spi_data_read(), and spi_data_rsp().
References nm_spi_rw(), and NULL.
Referenced by spi_cmd(), and spi_data_write().
References nm_spi_rw().
Referenced by nm_spi_reset().
References CMD_DMA_EXT_READ, CMD_DMA_EXT_WRITE, CMD_INTERNAL_READ, CMD_INTERNAL_WRITE, CMD_RESET, CMD_SINGLE_READ, CMD_SINGLE_WRITE, crc7(), gu8Crc_off, M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_write().
Referenced by nm_spi_read_block(), nm_spi_read_reg_with_ret(), nm_spi_reset(), nm_spi_write_block(), and nm_spi_write_reg().
Command/Control response
State response
References M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_read().
Referenced by nm_spi_read_block(), nm_spi_read_reg_with_ret(), nm_spi_reset(), nm_spi_write_block(), and nm_spi_write_reg().
Data
Data Response header
Read bytes
Read Crc
References DATA_PKT_SZ, gu8Crc_off, M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_read().
Referenced by nm_spi_read_block(), and nm_spi_read_reg_with_ret().
References gu8Crc_off, M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_read().
Referenced by nm_spi_write_block().
Data
Write command
Write data
Write Crc
References DATA_PKT_SZ, gu8Crc_off, M2M_ERR, M2M_SUCCESS, N_FAIL, N_OK, and nmi_spi_write().
Referenced by nm_spi_write_block().
|
static |
References DATA_PKT_SZ, nm_spi_read_reg(), nm_spi_write_reg(), and SPI_BASE.
Referenced by nm_spi_init().
|
static |
Referenced by crc7_byte().
|
static |
Referenced by nm_spi_deinit(), nm_spi_init(), spi_cmd(), spi_data_read(), spi_data_rsp(), and spi_data_write().