board.h | Standard board header file |
 common_nvm.h | Non volatile memories management |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | SAM4S-EK board configuration |
 conf_clock.h | SAM4S clock configuration |
 conf_nvm.h | Non volatile memories management for SAM devices |
 conf_nvm_example.h | NVM example configuration |
 efc.c | Enhanced Embedded Flash Controller (EEFC) driver for SAM |
 efc.h | Embedded Flash Controller (EFC) driver for SAM |
 flash_efc.c | Embedded Flash service for SAM |
 flash_efc.h | Embedded Flash service for SAM |
 genclk.h | Generic clock management |
 sam4s/genclk.h | Chip-specific generic clock management |
 gpio.h | Common GPIO API |
 init.c | SAM4S-EK board init |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM |
 ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
 ioport_pio.h | SAM architecture specific IOPORT service implementation header file |
 led.c | SAM4S-EK LEDs support package |
 led.h | SAM4S-EK LEDs support package |
 mrepeat.h | Preprocessor macro repeating utils |
 nvm_example.c | Common NVM service example |
 osc.h | Oscillator management |
 sam4s/osc.h | Chip-specific oscillator management functions |
 parts.h | Atmel part identification macros |
 pio.c | Parallel Input/Output (PIO) Controller driver for SAM |
 pio.h | Parallel Input/Output (PIO) Controller driver for SAM |
 pio_handler.c | Parallel Input/Output (PIO) interrupt handler for SAM |
 pio_handler.h | Parallel Input/Output (PIO) interrupt handler for SAM |
 pll.h | PLL management |
 sam4s/pll.h | Chip-specific PLL definitions |
 pmc.c | Power Management Controller (PMC) driver for SAM |
 pmc.h | Power Management Controller (PMC) driver for SAM |
 preprocessor.h | Preprocessor utils |
 read.c | System-specific implementation of the _read function used by the standard library |
 sam4s_ek.h | SAM4S-EK Board Definition |
 sam_gpio.h | GPIO service for SAM |
 sam_nvm.c | Non volatile memories management for SAM devices |
 sleep.c | Sleep mode access |
 sleep.h | Sleep mode access |
 status_codes.h | Status code definitions |
 stringz.h | Preprocessor stringizing utils |
 sysclk.c | Chip-specific system clock management functions |
 sam4s/sysclk.h | Chip-specific system clock management functions |
 sysclk.h | System clock management |
 tpaste.h | Preprocessor token pasting utils |
 write.c | System-specific implementation of the _write function used by the standard library |