Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
AVR32 reset cause

See Quick start guide for reset cause service.

Typedefs

typedef uint32_t reset_cause_t
 Chip-specific reset cause type capable of holding all chip reset causes. More...
 

Chip-specific reset causes

#define CHIP_RESET_CAUSE_EXTRST   AVR32_PM_RCAUSE_EXT_MASK
 
#define CHIP_RESET_CAUSE_BOD_CPU   AVR32_PM_RCAUSE_BOD_MASK
 
#define CHIP_RESET_CAUSE_BOD_IO   AVR32_PM_RCAUSE_BOD33_MASK
 
#define CHIP_RESET_CAUSE_OCD   AVR32_PM_RCAUSE_OCDRST_MASK
 
#define CHIP_RESET_CAUSE_POR   AVR32_PM_RCAUSE_POR_MASK
 
#define RCAUSE_JTAG   AVR32_PM_RCAUSE_JTAG_MASK
 
#define RCAUSE_JTAGHARD   AVR32_PM_RCAUSE_JTAGHARD_MASK
 
#define RCAUSE_AWIRE   AVR32_PM_RCAUSE_AWIRE_MASK
 
#define RCAUSE_AWIREHARD   AVR32_PM_RCAUSE_AWIREHARD_MASK
 
#define CHIP_RESET_CAUSE_JTAG
 
#define CHIP_RESET_CAUSE_WDT   AVR32_PM_RCAUSE_WDT_MASK
 
#define CHIP_RESET_CAUSE_CPU_ERROR   AVR32_PM_RCAUSE_CPUERR_MASK
 
#define CHIP_RESET_CAUSE_SLEEP   AVR32_PM_RCAUSE_SLEEP_MASK
 

#define CHIP_RESET_CAUSE_BOD_CPU   AVR32_PM_RCAUSE_BOD_MASK

Brown-out detected on CPU power domain reset cause

#define CHIP_RESET_CAUSE_BOD_IO   AVR32_PM_RCAUSE_BOD33_MASK

Brown-out detected on I/O power domain reset cause

#define CHIP_RESET_CAUSE_CPU_ERROR   AVR32_PM_RCAUSE_CPUERR_MASK

CPU error reset cause

#define CHIP_RESET_CAUSE_EXTRST   AVR32_PM_RCAUSE_EXT_MASK

External reset cause

#define CHIP_RESET_CAUSE_JTAG
Value:
#define RCAUSE_JTAGHARD
Definition: avr32_reset_cause.h:92
#define RCAUSE_AWIRE
Definition: avr32_reset_cause.h:97
#define RCAUSE_JTAG
Definition: avr32_reset_cause.h:87
#define RCAUSE_AWIREHARD
Definition: avr32_reset_cause.h:102

JTAG reset reset cause

#define CHIP_RESET_CAUSE_OCD   AVR32_PM_RCAUSE_OCDRST_MASK

On-chip debug system reset cause

#define CHIP_RESET_CAUSE_POR   AVR32_PM_RCAUSE_POR_MASK

Power-on-reset reset cause

#define CHIP_RESET_CAUSE_SLEEP   AVR32_PM_RCAUSE_SLEEP_MASK

Wake from Shutdown sleep mode reset cause

#define CHIP_RESET_CAUSE_WDT   AVR32_PM_RCAUSE_WDT_MASK

Watchdog timeout reset cause

#define RCAUSE_AWIRE   AVR32_PM_RCAUSE_AWIRE_MASK
#define RCAUSE_AWIREHARD   AVR32_PM_RCAUSE_AWIREHARD_MASK
#define RCAUSE_JTAG   AVR32_PM_RCAUSE_JTAG_MASK
#define RCAUSE_JTAGHARD   AVR32_PM_RCAUSE_JTAGHARD_MASK

typedef uint32_t reset_cause_t

Chip-specific reset cause type capable of holding all chip reset causes.

Typically reflects the size of the reset cause register.