Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oCPU reset causeSee Quick start guide for reset cause service
|\AVR32 reset causeSee Quick start guide for reset cause service
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3A0/UC3A1)
| \System Clock internals
\MEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus