Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oFLASHCALW - FLASH Controller Double-WordSee Quickstart guide for SAM FLASHCALW driver
oUniversal Synchronous AsynchronousReceiver Transmitter (USART)
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oClock Management
|oDFLL ManagementA Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (SAM4L)
| \System Clock internals
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for AT91SAM
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oBPM - Backup Power ManagerDriver for the BPM (Backup Power Manager)
oFirst-In-First-Out Buffer (FIFO)See Quick start guide for First-In-First-Out Buffer (FIFO)
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUniversal Synchronous Asynchronous ReceiverTransmitter (USART)
oTest Suite FrameworkThis module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oWDT_SAM4L - SAM4L Watchdog TimerDriver for the WDT (Watchdog Timer)
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
 \SAM4L8 Xplained Pro board
  oConfigurationSymbols to use for configuring the board and its initialization
  \FeaturesSymbols that describe features and capabilities of the board