Configuration of the atmega128rfa1_stk600 board for the spi example.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
Configuration | |
#define | SPI_EXAMPLE AT45DBX_SPI |
#define | SPI_DEVICE_EXAMPLE_ID AT45DBX_CS |
#define | SPI_EXAMPLE_BAUDRATE 1000000 |
#define | SPI_EXAMPLE_LED_PIN_EXAMPLE_1 LED_GREEN_GPIO |
#define | SPI_EXAMPLE_LED_PIN_EXAMPLE_2 LED_YELLOW_GPIO |
#define | AT45DB041 |
#define AT45DB041 |
#define SPI_DEVICE_EXAMPLE_ID AT45DBX_CS |
#define SPI_EXAMPLE AT45DBX_SPI |
Referenced by main(), and spi_at45dbx_mem_check().
#define SPI_EXAMPLE_BAUDRATE 1000000 |
Referenced by main().
#define SPI_EXAMPLE_LED_PIN_EXAMPLE_1 LED_GREEN_GPIO |
Referenced by main().
#define SPI_EXAMPLE_LED_PIN_EXAMPLE_2 LED_YELLOW_GPIO |
Referenced by main().