Microchip® Advanced Software Framework

conf_demo.h File Reference

FreeRTOS demo application configuration file.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define OLED1_EXT_HEADER   EXT3
 Extension header for the OLED1 Xplained Pro. More...
 
#define TICK_TC   TC4
 Timer/Counter instance to use as tick timer. More...
 

#define OLED1_EXT_HEADER   EXT3

Extension header for the OLED1 Xplained Pro.

#define TICK_TC   TC4

Timer/Counter instance to use as tick timer.

Referenced by vPortSetupTimerInterrupt().