Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*board_init.cSAM L21 Xplained Pro board initialization
o*cdc.hEmbedded Debugger (EDBG) Virtual COM Port driver for FreeRTOS demo
o*clock.cSAM L21 Clock Driver
o*clock.hSAM Clock Driver
o*clock_config_check.hSAM L21 Clock Driver
o*clock_feature.hSAM L21 Clock Driver
o*compiler.hCommonly used includes, types and macros
o*conf_board.hSAM L21 Xplained Pro board configuration
o*conf_clocks.hSAM L21 Clock configuration
o*conf_demo.hFreeRTOS demo application configuration file
o*conf_spi.hSAM L21 SPI configuration
o*conf_ssd1306.hSSD1306 display controller driver configuration file
o*conf_sysfont.hDefault configurations for sysfont
o*croutine.c
o*croutine.h
o*delay.hCommon Delay Service
o*demotasks.cFreeRTOS demo task implementations
o*demotasks.hFreeRTOS demo tasks header
o*deprecated_definitions.h
o*documentation.hFreeRTOS demo main documentation page
o*event_groups.c
o*event_groups.h
o*FreeRTOS.h
o*FreeRTOSConfig.hFreeRTOS configurations
o*gclk.cSAM L21 Generic Clock Driver
o*gclk.hSAM Generic Clock Driver
o*gfx_mono.hMonochrome graphic library API header file
o*gfx_mono_framebuffer.cLocal framebuffer
o*gfx_mono_framebuffer.hMonochrome graphic library framebuffer device
o*gfx_mono_generic.cGeneric monochrome LCD graphic primitives
o*gfx_mono_generic.hGeneric monochrome LCD graphic primitives
o*gfx_mono_text.cFont and text drawing routines
o*gfx_mono_text.hMonochrome graphic library API header file
o*gfx_mono_ug_2832hsweg04.cHaven Display UG 2832HSWEG04 display glue code for display controller
o*gfx_mono_ug_2832hsweg04.hHaven Display UG 2832HSWEG04 display glue code for display controller
o*heap_1.c
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM0
o*list.c
o*list.h
o*main.cFreeRTOS demo application main function
o*message_buffer.h
o*mpu_wrappers.h
o*mrecursion.hPreprocessor macro recursion utils
o*mrepeat.hPreprocessor macro repeating utils
o*oled1.hOLED1 Xplained Pro LED and button driver for FreeRTOS demo
o*parts.hAtmel part identification macros
o*pinmux.cSAM Pin Multiplexer Driver
o*pinmux.hSAM Pin Multiplexer Driver
o*port.cSAM GPIO Port Driver
o*port.hSAM GPIO Port Driver
o*portable.h
o*power.hSAM L21/L22/R30/R34/R35 Power functionality
o*preprocessor.hPreprocessor utils
o*projdefs.h
o*qs_lin.hSAM USART LIN Quick Start
o*qs_pinmux_basic.hSAM PINMUX Driver Quick Start
o*qs_port_basic.hSAM GPIO Port Driver Quick Start
o*qs_spi_dma_use.hSAM D21/R21/L21/L22/DA1/C21/R30 Quick Start Guide for Using SPI driver with DMA
o*qs_spi_master_basic.hSAM SPI Quick Start
o*qs_spi_master_callback.hSAM SPI Quick Start
o*qs_spi_slave_basic.hSAM SPI Quick Start
o*qs_spi_slave_callback.hSAM SPI Quick Start
o*qs_usart_basic_use.hSAM USART Quick Start
o*qs_usart_callback.hSAM USART Quick Start
o*qs_usart_dma_use.hSAM Quick Start Guide for Using Usart driver with DMA
o*queue.c
o*queue.h
o*reset.hSAM Reset functionality
o*saml21_xplained_pro.hSAM L21 Xplained Pro board definition
o*semphr.h
o*sercom.cSAM Serial Peripheral Interface Driver
o*sercom.hSAM Serial Peripheral Interface Driver
o*sercom_interrupt.cSAM Serial Peripheral Interface Driver
o*sercom_interrupt.hSAM Serial Peripheral Interface Driver
o*sercom_pinout.hSAM SERCOM Module Pinout Definitions
o*spi.cSAM Serial Peripheral Interface Driver
o*spi.hSAM Serial Peripheral Interface Driver
o*spi_interrupt.cSAM Serial Peripheral Interface Driver
o*spi_interrupt.hSAM Serial Peripheral Interface Driver (Callback Mode)
o*ssd1306.cSSD1306 OLED display controller driver
o*ssd1306.hSSD1306 OLED display controller driver
o*stack_macros.h
o*StackMacros.h
o*status_codes.hStatus code definitions
o*stream_buffer.c
o*stream_buffer.h
o*stringz.hPreprocessor stringizing utils
o*sysfont.cGraphical font support
o*sysfont.hGraphical System Font system
o*system.cSAM System related functionality
o*system.hSAM System related functionality
o*system_interrupt.cSAM System Interrupt Driver
o*system_interrupt.hSAM System Interrupt Driver
o*system_interrupt_features.hSAM L21 System Interrupt Driver
o*systick_counter.cARM functions for busy-wait delay loops
o*systick_counter.hARM functions for busy-wait delay loops
o*task.h
o*tasks.c
o*tc.cSAM TC - Timer Counter Driver
o*tc.hSAM TC - Timer Counter Driver
o*tc_interrupt.cSAM TC - Timer Counter Callback Driver
o*tc_interrupt.hSAM TC - Timer Counter Callback Driver
o*tickless.cFreeRTOS demo application tick setup function and tickless function
o*timers.c
o*timers.h
o*tpaste.hPreprocessor token pasting utils
o*usart.cSAM SERCOM USART Driver
o*usart.hSAM SERCOM USART Driver
o*usart_interrupt.cSAM SERCOM USART Asynchronous Driver
\*usart_interrupt.hSAM SERCOM USART Asynchronous Driver