Microchip® Advanced Software Framework

FreeRTOSConfig.h File Reference

FreeRTOS configuration.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include <sysclk.h>
#include <stdint.h>

Macros

#define configASSERT(x)   if( ( x ) == 0 ) assert_triggered( __FILE__, __LINE__ )
 
#define configCHECK_FOR_STACK_OVERFLOW   2
 
#define configCOMMAND_INT_MAX_OUTPUT_SIZE   400
 
#define configCPU_CLOCK_HZ   ( sysclk_get_cpu_hz() )
 
#define configENABLE_BACKWARD_COMPATIBILITY   1
 
#define configGENERATE_RUN_TIME_STATS   1
 
#define configIDLE_SHOULD_YIELD   1
 
#define configKERNEL_INTERRUPT_PRIORITY   ( configLIBRARY_LOWEST_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) )
 
#define configLIBRARY_LOWEST_INTERRUPT_PRIORITY   0x0f
 
#define configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY   10
 
#define configMAX_CO_ROUTINE_PRIORITIES   ( 2 )
 
#define configMAX_PRIORITIES   ( 5UL )
 
#define configMAX_SYSCALL_INTERRUPT_PRIORITY   ( configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) )
 
#define configMAX_TASK_NAME_LEN   ( 10 )
 
#define configMINIMAL_STACK_SIZE   ( ( unsigned short ) 160 )
 
#define configPRIO_BITS   4 /* 15 priority levels */
 
#define configQUEUE_REGISTRY_SIZE   8
 
#define configTICK_RATE_HZ   ( ( portTickType ) 1000 )
 
#define configTIMER_QUEUE_LENGTH   5
 
#define configTIMER_TASK_PRIORITY   ( configMAX_PRIORITIES - 1 )
 
#define configTIMER_TASK_STACK_DEPTH   ( configMINIMAL_STACK_SIZE * 2 )
 
#define configTOTAL_HEAP_SIZE   ( ( size_t ) ( 16384 ) )
 
#define configUSE_16_BIT_TICKS   0
 
#define configUSE_APPLICATION_TASK_TAG   0
 
#define configUSE_CO_ROUTINES   0
 
#define configUSE_COUNTING_SEMAPHORES   1
 
#define configUSE_IDLE_HOOK   0
 
#define configUSE_MALLOC_FAILED_HOOK   1
 
#define configUSE_MUTEXES   1
 
#define configUSE_PORT_OPTIMISED_TASK_SELECTION   1
 
#define configUSE_PREEMPTION   1
 
#define configUSE_RECURSIVE_MUTEXES   1
 
#define configUSE_STATS_FORMATTING_FUNCTIONS   1
 
#define configUSE_TICK_HOOK   0
 
#define configUSE_TICKLESS_IDLE   0
 
#define configUSE_TIMERS   1
 
#define configUSE_TRACE_FACILITY   1
 
#define INCLUDE_MODULE_TEST   0
 
#define INCLUDE_uxTaskPriorityGet   1
 
#define INCLUDE_vTaskCleanUpResources   1
 
#define INCLUDE_vTaskDelay   1
 
#define INCLUDE_vTaskDelayUntil   1
 
#define INCLUDE_vTaskDelete   1
 
#define INCLUDE_vTaskPrioritySet   1
 
#define INCLUDE_vTaskSuspend   1
 
#define portCONFIGURE_TIMER_FOR_RUN_TIME_STATS()   configure_timer_for_run_time_stats()
 
#define portGET_RUN_TIME_COUNTER_VALUE()   get_run_time_counter_value()
 
#define vPortSVCHandler   SVC_Handler
 
#define xPortPendSVHandler   PendSV_Handler
 
#define xPortSysTickHandler   SysTick_Handler
 

Functions

void assert_triggered (const char *file, uint32_t line)
 
void configure_timer_for_run_time_stats (void)
 
uint32_t get_run_time_counter_value (void)
 

#define configASSERT (   x)    if( ( x ) == 0 ) assert_triggered( __FILE__, __LINE__ )

Referenced by cli_cdc_rx_notify(), configure_interrupt_controller(), configure_rx_dma(), create_peripheral_control_semaphores(), create_task_command(), create_twi_eeprom_test_task(), create_usart_cli_task(), create_usart_echo_test_tasks(), create_usb_cdc_cli_task(), delete_task_command(), eTaskGetState(), FreeRTOS_CLIRegisterCommand(), freertos_twi_master_init(), freertos_uart_serial_init(), freertos_uart_serial_read_packet(), freertos_usart_serial_init(), freertos_usart_serial_read_packet(), local_uart_handler(), local_usart_handler(), main(), multi_parameter_echo_command(), pcTaskGetName(), pcTimerGetName(), portTASK_FUNCTION(), prvCheckForValidListAndQueue(), prvDeleteTCB(), prvInitialiseNewStreamBuffer(), prvInitialiseNewTask(), prvInitialiseNewTimer(), prvProcessExpiredTimer(), prvProcessReceivedCommands(), prvReadBytesFromBuffer(), prvSwitchTimerLists(), prvTaskIsTaskSuspended(), prvWriteBytesToBuffer(), pvTimerGetTimerID(), run_time_stats_command(), task_stats_command(), three_parameter_echo_command(), usart_command_console_task(), usart_echo_rx_task(), usart_echo_tx_task(), uxQueueMessagesWaiting(), uxQueueMessagesWaitingFromISR(), uxQueueSpacesAvailable(), vEventGroupDelete(), vPortFree(), vQueueDelete(), vStreamBufferDelete(), vTaskDelay(), vTaskDelayUntil(), vTaskDelete(), vTaskNotifyGiveFromISR(), vTaskPlaceOnEventList(), vTaskPlaceOnEventListRestricted(), vTaskPlaceOnUnorderedEventList(), vTaskPriorityDisinheritAfterTimeout(), vTaskPrioritySet(), vTaskRemoveFromUnorderedEventList(), vTaskResume(), vTaskSetTimeOutState(), vTaskStartScheduler(), vTaskSuspend(), vTimerSetTimerID(), xEventGroupClearBits(), xEventGroupSetBits(), xEventGroupSync(), xEventGroupWaitBits(), xQueueCreateCountingSemaphore(), xQueueGenericCreate(), xQueueGenericReset(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueGiveFromISR(), xQueueGiveMutexRecursive(), xQueueIsQueueEmptyFromISR(), xQueueIsQueueFullFromISR(), xQueuePeek(), xQueuePeekFromISR(), xQueueReceive(), xQueueReceiveFromISR(), xQueueSemaphoreTake(), xQueueTakeMutexRecursive(), xStreamBufferBytesAvailable(), xStreamBufferGenericCreate(), xStreamBufferIsEmpty(), xStreamBufferIsFull(), xStreamBufferReceive(), xStreamBufferReceiveCompletedFromISR(), xStreamBufferReceiveFromISR(), xStreamBufferReset(), xStreamBufferSend(), xStreamBufferSendCompletedFromISR(), xStreamBufferSendFromISR(), xStreamBufferSetTriggerLevel(), xStreamBufferSpacesAvailable(), xTaskCheckForTimeOut(), xTaskGenericNotify(), xTaskGenericNotifyFromISR(), xTaskPriorityDisinherit(), xTaskRemoveFromEventList(), xTaskResumeAll(), xTaskResumeFromISR(), xTimerGenericCommand(), xTimerGetExpiryTime(), xTimerGetPeriod(), xTimerGetTimerDaemonTaskHandle(), and xTimerIsTimerActive().

#define configCHECK_FOR_STACK_OVERFLOW   2
#define configCOMMAND_INT_MAX_OUTPUT_SIZE   400
#define configCPU_CLOCK_HZ   ( sysclk_get_cpu_hz() )
#define configENABLE_BACKWARD_COMPATIBILITY   1
#define configGENERATE_RUN_TIME_STATS   1
#define configIDLE_SHOULD_YIELD   1
#define configKERNEL_INTERRUPT_PRIORITY   ( configLIBRARY_LOWEST_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) )
#define configLIBRARY_LOWEST_INTERRUPT_PRIORITY   0x0f
#define configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY   10
#define configMAX_CO_ROUTINE_PRIORITIES   ( 2 )
#define configMAX_SYSCALL_INTERRUPT_PRIORITY   ( configLIBRARY_MAX_SYSCALL_INTERRUPT_PRIORITY << (8 - configPRIO_BITS) )
#define configMAX_TASK_NAME_LEN   ( 10 )
#define configMINIMAL_STACK_SIZE   ( ( unsigned short ) 160 )
#define configPRIO_BITS   4 /* 15 priority levels */
#define configQUEUE_REGISTRY_SIZE   8
#define configTICK_RATE_HZ   ( ( portTickType ) 1000 )
#define configTIMER_QUEUE_LENGTH   5
#define configTIMER_TASK_PRIORITY   ( configMAX_PRIORITIES - 1 )
#define configTIMER_TASK_STACK_DEPTH   ( configMINIMAL_STACK_SIZE * 2 )
#define configTOTAL_HEAP_SIZE   ( ( size_t ) ( 16384 ) )
#define configUSE_16_BIT_TICKS   0
#define configUSE_APPLICATION_TASK_TAG   0
#define configUSE_CO_ROUTINES   0
#define configUSE_COUNTING_SEMAPHORES   1
#define configUSE_IDLE_HOOK   0
#define configUSE_MALLOC_FAILED_HOOK   1
#define configUSE_MUTEXES   1
#define configUSE_PORT_OPTIMISED_TASK_SELECTION   1
#define configUSE_PREEMPTION   1
#define configUSE_RECURSIVE_MUTEXES   1
#define configUSE_STATS_FORMATTING_FUNCTIONS   1
#define configUSE_TICK_HOOK   0
#define configUSE_TICKLESS_IDLE   0
#define configUSE_TIMERS   1
#define configUSE_TRACE_FACILITY   1
#define INCLUDE_MODULE_TEST   0
#define INCLUDE_uxTaskPriorityGet   1
#define INCLUDE_vTaskCleanUpResources   1
#define INCLUDE_vTaskDelay   1
#define INCLUDE_vTaskDelayUntil   1
#define INCLUDE_vTaskDelete   1
#define INCLUDE_vTaskPrioritySet   1
#define INCLUDE_vTaskSuspend   1
#define portCONFIGURE_TIMER_FOR_RUN_TIME_STATS ( )    configure_timer_for_run_time_stats()

Referenced by vTaskStartScheduler().

#define portGET_RUN_TIME_COUNTER_VALUE ( )    get_run_time_counter_value()
#define vPortSVCHandler   SVC_Handler
#define xPortPendSVHandler   PendSV_Handler
#define xPortSysTickHandler   SysTick_Handler

void assert_triggered ( const char *  file,
uint32_t  line 
)
void configure_timer_for_run_time_stats ( void  )